Compact solution

The PP45 is used as a controller and operator panel. Additional peripheral devices can be connected via the standard integrated X2X interface.

Using the optional interface cards, it is also possible to connect other B&R products or even to integrate the PP45 into control systems from other manufacturers. All components are contained within a compact housing with a 5.7" QVGA LCD display.

Power Panel 45
Interface modules
Legend strips

Modular fieldbus interfaces

Ethernet and X2X Link are used for the communication system. Additionally, these devices have been equipped with a slot for interface cards. Depending on requirements, the Power Panel can be expanded using a CAN bus, PROFIBUS DP slave, or RS485/RS232, making it perfectly suited for demanding tasks. Customized membrane designs are also available.

Simple programming

The full integration of the visualization application into the B&R Automation Studio programming and diagnostics tool goes without saying. The same is true for programming it in all of the IEC languages offered by B&R as well as Automation Basic and ANSI C.

Vyberte prosím zemi a jazyk

B&R Logo