描述
CNC technology expands the B&R drive solution with functionalities that enable multiple axes to be combined into groups and path-controlled movements to be executed.
Path-controlled movements are the basis for precise and complex workpiece manufacturing. In addition to a very wide range of interpolation methods, many technology functions are also supported.
The use of PLCopen-compliant mapp Motion components allows CNC technology to be seamlessly integrated into the machine application.
- CNC terminology
- Overview of how an axis group works
- CNC configuration in Automation Studio
- CNC machine commissioning and diagnostics
- Application programming with PLCopen-compliant mapp Motion components
- CNC technology
- The basics of path-controlled movements
- Creating CNC programs
- Communication between a CNC program and the controller
提供的文档
TM1111 – CNC技术:mapp CNC
CNC技术扩展了贝加莱驱动解决方案的功能,可以将多个轴组合成组,并进行路径控制运动。
路径控制运动是精确和复杂工件制造的基础。除了广泛的插值方法外,它还支持许多技术功能。
使用符合PLCopen标准的mapp Motion组件,可以将CNC技术无缝集成到机器应用中。
学习目标和内容
- CNC术语
- 轴组的工作原理概述
- Automation Studio中的CNC配置
- CNC机器调试和诊断
- 使用符合PLCopen标准的mapp Motion组件进行应用程序编程
- CNC技术
- 路径控制运动的基本原理
- 创建CNC程序
- CNC程序和控制器之间的通信
名称 | 模块号 | ||
---|---|---|---|
TM1111 – CNC技术:mapp CNC | TM1111TRE.433-GER TM1111TRE.433-ENG |
先决条件
SEM210 – Automation Studio培训:基础
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
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Guidance in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparation of information for support requests
- Navigating Automation Help
- mapp Technology - Motion control: Basic functions
- Motion control: Basic functions - PLCopen
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
模块号
SEM1111.2
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R Paris
1 rue Christian Doppler
Parc Farraday
77700 Serris
法国
组织者
Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
法国
电话:
+33 / 4 72793850
其它信息
从: 06/13/2024
开始: 09:00
至: 06/14/2024
结束: 17:00
持续时间:
2 天
语言: 法语