Space inside the control cabinet is highly valuable. Minimum volume is a decisive factor between survival and failure on the market. Based on this principle, the ACOPOSmulti drive system offers maximum performance with minimum space requirements. To further optimize the compact design, inverter modules up to 22 A are also available as double-axis modules. Depending on the application, this enables you to establish the best possible individual configuration of inverter modules consisting of single and double-axis modules. Above 22 A, all devices are single-axis modules, which means the customer does not have to sacrifice compactness.

Scalable dynamic features

The paradigm shift for the designers of production machines is in full swing. As a result, the number of hybrid drive systems is increasing. ACOPOSmulti is the perfect solution for this mix of conventional motor / gearbox combinations and direct drive technology. The scalability of drive computing power allows the best possible utilization of devices in the vast field of motion technology. The range of applications includes sensor-free induction motors, permanent magnet servo motors in standard torque or linear motor versions, and ultra-dynamic ironless linear motors. Of course, all inverter modules are equipped with protection against short circuit and ground faults.

Vælg venligst land og sprog

B&R Logo