Beskrivelse
B&R drive solutions are configured, put into operation and diagnosed in Automation Studio. Uniform software interfaces compliant with PLCopen make it easy to program and combine a variety of different drive components in the machine.
- The components of a mechatronic drive solution
- Configuring the B&R drive solution
- The testing environment for commissioning a drive
- Using diagnostic tools
- mapp technology concept
- PLCopen-compliant basic functionsPLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: translated from the German version of the PLCopen entry in Wikipedia)
- Structured programming of movement sequences
- Simulation options
- Creating a sample applications
Dokumenter til rådighed
TM400 – Introduction to Motion Control
TM400 - Introduction to Motion Control
Learning objectives and content
- Core aspects of a mechatronic drive solution
- The basic requirements of a drive system
- Electric motors
- Position encoders
- Inverters
- Drive mechanics and power transmission
- The B&R drive solution
- Typical topologies, product overview, software access and decision-making guidelines
- Introduction to the topic of drive sizing
- TM400TRE.434-GER
- TM400TRE.434-ENG
TM410 – Working with Integrated Motion Control
The entire B&R motion control product line is fully integrated in Automation Studio. The drive configuration, programming, commissioning and diagnostics can therefore all be performed using a single tool. A high-performance simulation environment extends the many functions that are available.
Objectives and content
- Understanding drive hardware and software
- Adding and configuring drives in Automation Studio
- Components of the motion control system
- Commissioning and diagnostics environment
- Command interface
- Parameter management
- Recording drive data in real time
- Determining control parameters using autotuning
- Commissioning preparations
- Drive and motor simulation
TM440 – Motion Control: Basic Functions
PLCopen-compliant standard libraries are used to program drive functions. The included function blocks can be used for all B&R drive components.
Objectives and content
- Introduction to the mapp technology concept
- Using the MpAxis configuration
- Integration in the control project
- Switch on the controller, homing, perform base movements.
- Overview of PLCopen standard and PLCopen state diagram
- Overview of drive states, error evaluation and diagnostics
- Configuration of axis factor and axis period
- Saving and loading the drive configuration
- Status evaluation in the application program
- Transferring setpoint values cyclically
- Overview of the ACP10_MC library
Forudsætninger
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
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
SEM410.2
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R Guangzhou / 广州
Building A2, Times E-Park
No.276-282, Hanxi East Road
511400 Guangzhou
Kina
Arrangører
B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
Kina
Telefon:
+86 / 21 54644800
Yderligere oplysninger
Fra: 24/10/2024
Start: 09:00
Til: 25/10/2024
Slut: 16:00
Tilmeldingsstatus:
Varighed:
2 Dage
Sprog: Kinesisk