描述
This seminar covers the basics of controlling an axis with mapp Motion.
Learning objectives and contents
- Participants will be able to configure servo hardware and initialize motion parameters.
- Participants will be able to diagnose axis errors and auto-tune the axis using the motion test environment built into Automation Studio.
- Participants will be able to set up drive and motor simulation.
- Participants will be able to use the latest motion library provided in Automation Studio to quickly start axis movement.
- Participants will be able to understand the motion control concept by following a state diagram.
提供的文档
TM400 – 运动控制介绍
TM415 – mapp Axis简介
先决条件
SEM210.4A – Automation Studio Training: Accelerated Basics
Automation Studio is used to configure and program all B&R control components. Core issues include getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and knowing the options for integrated configuration and diagnostics.
Learning objectives and contents
- Use the programming tool Automation Studio and its help documentation.
- Configure hardware functions and set up CPU simulation.
- Configure the target's network options and use Target Browser to find the target.
- Create, compile, and transfer project to target.
- Ladder Diagram will be the language of choice for the basic courses, but the instructor can provide guidance for using Structured Text or ANSI C.
- Manage variable declaration and data retention.
- Use standard functions (e.g. compare and compute) and function blocks (e.g. timers and counters) in Ladder Diagram.
- Store project source files on the target.
- Utilize common Automation Runtime features, such as cycle time adjustment.
- Use System Diagnostics Manager, Runtime Utility Center and Automation Studio to troubleshoot hardware issues and diagnostic software bugs.
- Integrate mapp functionality into your application.
模块号
SEM415.1A
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R Online (US), Eastern Time Zone
Remote Training
美国
组织者
Training
1250 Northmeadow Parkway
30076 Roswell
美国
电话:
+1 / 770 772 - 0400
其它信息
从: 05/17/2024
开始: 00:01
至: 05/17/2024
结束: 23:59
预订状态:
持续时间:
24 小时
语言: 英语