Omschrijving

Robotics technology expands the B&R drive solution with functionalities that enable multiple axes to be combined into groups, serial and parallel kinematics to be configured, and path-controlled movements to be executed.
Path-controlled movements are the basis for precise and complex robotics applications. In addition to a very wide range of interpolation methods, many technology functions are also supported.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the robotics application.

  • Overview of how an axis group works
  • Robot configuration in Automation Studio
  • Robot commissioning and diagnostics
  • Programming with PLCopen-compliant mapp Motion components
  • Robotics technology
  • Basic principles of path-controlled movements
  • Creating robot programs
  • Communication between a robot program and the control system
  • Use of coordinate systems and tools
  • Configuration of workspace monitoring

Verstrekte trainingsdocumenten

TM1112 – Robot technology: mapp Robotics

TM1112 - Robot technology: mapp Robotics

Learning objectives and content

  • Overview of how an axis group works
  • Robot configuration in Automation Studio
  • Robot commissioning and diagnostics
  • Programming with PLCopen-compliant mapp Motion components
  • Robotics technology
  • The basics of path-controlled movements
  • Creating robot programs
  • Communication between a robot program and the control system
  • Use of coordinate systems and tools
  • Configuration of workspace monitoring

Vereisten

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.

  • B&R company presentation
  • B&R philosophy and products
  • Working with Automation Studio
  • Using the integrated help system
  • Establishing an online connection to the controller
  • Initial installation of a controller
  • Developing the hardware configuration
  • Working with text and table editors
  • Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Automation Runtime configuration options
  • Runtime and boot behavior of the controller
  • Using the integrated diagnostic options
  • Overview of available programming languages
SEM246 – Automation Studio Workshop:IEC 61131-3 Text-based Programming with ST

The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.

  • Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
  • Differences between textual and graphical programming languages
  • Working with Structured Text (ST)
  • Basic constructs
  • Decisions
  • Loops
  • Working with arrays
  • Step switching mechanisms
  • Calling function blocks
  • Calling actions
  • Creating simple programs independently
  • Working with another programming language (optional)
SEM415.3 - Training Geïntegreerde motion control: mapp Axis

De B&R-aandrijfoplossing biedt flexibele, krachtige hulpmiddelen voor het aansturen van drives. Deze oplossingen worden geconfigureerd, in gebruik genomen en gediagnosticeerd met behulp van Automation Studio.

Er zijn verschillende aandrijfcomponenten en -functies beschikbaar.

Dankzij het gebruik van PLCopen-compatibele mapp Motion-componenten worden ze naadloos geïntegreerd in de machinetoepassing.

  • Het concept achter de B&R-aandrijfoplossing
  • Bedrading en diagnose
  • Begeleiding in Automation Help
  • Testomgevingen en inbedrijfstelling
  • Controleconcepten en autotuning
  • Simulatie-opties voor een drive
  • Voorbereiding van informatie voor ondersteuningsaanvragen
  • Navigeren Automation Help
  • mapp Technologie - Motion control: Basisfuncties
  • Motion control: Basisfuncties - PLCopen
  • Bewegingssequenties programmeren
  • PLCopen-toestandsdiagram
  • Foutafhandeling in de applicatie
Modelnummer

SEM1112.2

Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.

Plaats

B&R Paris
1 rue Christian Doppler
Parc Farraday

77700 Serris
Frankrijk

Organisator

Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Frankrijk

Telefoon:
+33 / 4 72793850

Aanvullende informatie

Van: 20-06-2024
Start: 09:00


Tot: 21-06-2024
Einde: 17:00


Duur: 2 Dagen

Taal: Frans