Extensive system diagnostics

Industrial PCs from B&R have always offered extensive system diagnostics that go above and beyond those of a standard PC. Not only is it possible to read information like serial numbers and part numbers, but also statistical data like power-on cycles and temperature sensor values. This data is managed by the specially developed Maintenance Controller. The goal is maximum system transparency for the user.

To offer optimum support whenever service is required, all informational and diagnostics features will be provided via the newly developed HMI Service Center. It could hardly be easier to use: Simply start the Automation PC or Panel PC with the USB flash drive inserted. Then the embedded operating system on the flash drive is booted. The clearly structured user interface that appears provides access to all the necessary information and additional diagnostics features.

Function

Battery

Feedback regarding battery status

BIOS

Read/write the BIOS version

COM

Test the serial interfaces on the PC and interface options

Device information

Factory settings

Model number

Serial number

PCs and connected Automation Panels

Fan

Speed

Status

Log entries for all available fans

Fan test

Firmware

Firmware versions of the PC and connected Automation Panels

Key

Test the PC buttons and optional buttons on panel

LED

Test the LEDs on the PC and panel

Network

Configure and test the Ethernet interfaces

RAM

Read the size and factory settings

Test memory with test patterns

SRAM

Read Device ID and firmware version

Inspection

Statistics

Power-on cycles

Hours of operation

Storage

Material number and serial number

Firmware version

Location of installation

SMART values

Temperature

Status and log entries for all temperature sensors

Alarm for limit value violation including time period of occurrence

Touch screen

Test touch screen

UPS

Read statistics

Voltages and status of UPS

UPS tests

USB

Test the USB interfaces on the PC and connected panels

Välj land och språk

B&R Logo