Beskrivning

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Modellnummer

SEM210.2

Anmäl dig nu Kontakta din säljare för prisinformation

Event plats

B&R HQ: Brno
Stránského
616 00 Brno
Tjeckien

Organisatör

B&R HQ: Brno
Stránského
616 00 BRNO
Tjeckien

Telefon:
+420 / 541 4203 - 11

Ytterligare information

Från: 2024-12-02
Start: 08:00


Till: 2024-12-03
Slut: 17:00


Bokningsstatus:
Varaktighet: 2 Dagar

Språk: Tjeckiska