B&R User Meeting in Shanghai a huge success

More than 100 machine manufacturers, end users and partners from the People's Republic of China and Taiwan took part in the B&R User Meeting in Shanghai. The meeting focused on open automation technologies and how the manufacturing industry can…

もっと読む

X20 modules with increased component density

With two new X20-series modules, B&R continues on the path of miniaturization. The X20DO8323 offers 8 push/pull outputs in the X20 form factor, and the X20DO6639 is a 6x relay module for 30 VDC or 230 VAC.

もっと読む

パッケージングをより速く

reActionテクノロジーによって、B&Rはオートメーション・アプリケーションにおけるレスポンスタイムを1マイクロセコンドまで削減することが可能です。 この新たなアプローチでは、タイムクリティカルな制御を、標準的なハードウェアと国際規格であるIEC61131準拠のプログラミング言語であるを使用することにより、実現することができます。 その結果、コストを追加せずにパフォーマンスを非常に高めることができます。

もっと読む

B&R introduces premium IP65-rated helical gearboxes

B&R is adding two new helical members to its premium family of gearboxes: the 8GP70 series with a shaft output and the 8GF70 series with a drive flange. These new products series offer excellent synchronization characteristics and a very low noise…

もっと読む

X20 system from B&R receives ATEX and HazLoc certification

Modules from B&R's X20 controller system are now certified for ATEX Zone 2 and HazLoc Division 2 environments. These modules can now be used in locations where explosive atmospheres may temporarily occur in the event of an error.

もっと読む

Compensating for errors in advance

B&R continues to expand the functionality of its ACOPOS line of servo drives. Repetitive control – B&R's latest advancement – considerably improves the accuracy of production processes with stationary disturbances by using predictive lag error…

もっと読む

極小サイズで最大のパフォーマンスを

B&Rの新しいPanel PC2100は、見た目のコンパクトさと裏腹に、非常に高いパフォーマンスを持った本格的なPCです。 この新しいシステムの革新的なデザインは、最新のIntel® Atomテクノロジーを利用し、優れたコストパフォーマンスで組込みシステムのパフォーマンスに決定的な進化を与えます。

もっと読む

B&R reports strong growth

B&R continues to enjoy steady growth. Using the occasion of the Hannover Messe, managing director Hans Wimmer presented the final numbers for the past year. Total revenue in 2013 was €475 million, representing an 11 percent year-on-year increase over…

もっと読む

Combining proven and state-of-the-art technology

In addition to widescreen panels, B&R is now offering second generation Automation Panel displays in conventional 4:3 format with single-touch operation. For customers, this means 100% compatibility with existing systems without having to sacrifice…

もっと読む

B&R at interpack 2014 in Düsseldorf

B&R continues to push packaging machine performance to its physical limits. With reACTION technology, B&R has reduced the response times for industrial automation down to 1 µs. This makes it possible to process extremely time-critical sub-processes…

もっと読む

国と言語を選ぶ

B&R Logo