Automation Panel multi-touch

Multi-touch panels - Optimal usability

Multi-touch panels open up new dimensions for innovative HMI design. There are numerous gestures that might be used in an application: zooming in and out and rotating objects with two fingers, scrolling through lists and switching to the next screen with a quick swipe. The main advantage of multi-touch technology is how it makes operation more intuitive. At the same time, two-hand gestures for critical or potentially dangerous operations provide an effective way of preventing unintentional operator errors. Multi-touch displays are supported by the operating systems Windows 10 IoT Enterprise 2016 LTSB, Windows 7 Professional/Ultimate and Windows Embedded Standard 7 Premium.

Panels
Link modules
Cables
Accessories

Versatile panel technology

The second generation of Automation Panels also serves as the technical basis for B&R's Panel PC devices. This modular platform strategy results in a product portfolio with extraordinary flexibility.

The core component is the panel itself, which is transformed into an Automation Panel by adding a modular Smart Display Link receiver. Alternatively, using Smart Display Link 4 opens up additional possibilities for spanning longer distances and even easier wiring. Adding a PC unit turns the same panel into a full-fledged Panel PC with scalable processing performance. Using the same front-side platform reduces the amount of warehouse space required for replacement parts. Custom variants using Automation Panels and Panel PCs require only a single base unit.

Highlights

  • Projected capacitive multi-touch screen
  • Widescreen formats from 7" WVGA to 24" Full HD
  • Connections for DVI, SDL, SDL3 and SDL4
  • Slim design
  • Flexible mounting
  • Gloved operation possible
  • Anti-glare surface

Uniform system platform

Dividing the system into a panel, Smart Display Link (SDL/SDL3 or SDL4) receiver and a Panel PC brings considerable benefits in the field. A damaged display can be replaced quickly, for example, without having to exchange the entire Panel PC. In this way, B&R has created a uniform interface that establishes a flexible system platform for all future PC architectures.

Intelligent panel communication

Providing a flexible connection to remote operator panels sets Automation Panel systems apart from the competition. For the many panels in the field, the Automation PC 910 is equipped with the proven Smart Display Link (SDL) interface, which can also be operated as a standard DVI interface. SDL makes connecting PCs and displays as simple as hooking up as single cable – the ideal solution for short distances.

Providing a flexible connection to remote operator panels sets Automation Panel systems apart from the competition. For the many panels in the field, the Automation PC 910 is equipped with the proven Smart Display Link (SDL) interface, which can also be operated as a standard DVI interface. SDL makes connecting PCs and displays as simple as hooking up as single cable – the ideal solution for short distances.

The strengths of Smart Display Link 4 come to the fore when it comes to bridging larger distances. Automation Panels can be operated up to 100 meters away from the Automation PC.

Smart Display Link supplies the display unit not only with image data, but also with all the data it needs to operate the touch screen, LEDs, keys and remote USB interface.

For every industry

In addition to their standard variants, Automation Panels are also available in various industry-specific designs. They can therefore be used to cover special hygienic- or safety-related requirements in the food industry or even individual operating elements generally limited to the automotive industry.

Diagonal

Resolution

Touch screen

Function keys

System keys

Front USB interface

7"

WVGA

Projected capacitive

No

No

No

10.1"

WXGA

Projected capacitive

No

No

No

12.1"

WXGA

Projected capacitive

No

No

No

15.6"

HD

Projected capacitive

No

No

No

18.5"

HD

Projected capacitive

No

No

No

21.5"

Full HD

Projected capacitive

No

No

No

24"

Full HD

Projected capacitive

No

No

No

Vælg venligst land og sprog

B&R Logo