Lodging ![]() | Link | Distance to seminar location |
---|---|---|
Gasthof Steinerwirt Revier Heimhausen 7 5142 Eggelsberg Tel.: +43 7748 2360 | 3.3 km | |
Gasthof "Zur Post" Hauptstrasse 16 5141 Moosdorf Tel.: +43 7748 2319 | 3.6 km | |
Hotel Moorhof Dorfibm 2 5131 Franking Tel.: +43 6277 8188 | 6.6 km | |
Gasthaus Scharinger Handenberg 10 5144 Handenberg Tel.: +43 7748 80 77 | 8.3 km | |
Hotel Seewirt Holzöster am See 21 5131 Franking Tel.: +43 6277 8666 | 11.4 km | |
Hotel Glöcklhofer Ludwigsberg 4 84489 Burghausen GERMANY Tel.: +49 (0) 8677 916 40-0 | 18.7 km |
Taxi service companies ![]() | 联系 |
---|---|
Taxi Baumgartner | +43 664 93 61 249 |
Taxi Knauseder | +43 7747 50 15 |
Taxi Albrecht | +43 664 35 85 759 |
Supermarket ![]() | Address | Distance to seminar location |
---|---|---|
Unimarkt | B&R Strasse 1 5142 Eggelsberg | 0.09 km |
Eurospar | Gundertshausen 77 5142 Eggelsberg | 2 km |
Gas station ![]() | Address | Distance to seminar location |
---|---|---|
Lagerhaus gas station | Gundertshausen 79 5142 Eggelsberg | 2 km |
OMV | Salzburger Str. 12 5112 Lamprechtshausen | 11.4 km |
Pharmacy ![]() | Address | Distance to seminar location |
---|---|---|
Weidmoos Pharmacy Lamprechtshausen | Holzhauserweg 2 5112 Lamprechtshausen Tel.: +43 6274 200 00 | 10.08 km |
Bürmoos Pharmacy | Karl-Zillner-Platz 3 5111 Bürmoos Tel.: +43 6274 73 33 | 14 km |
Other pharmacies and emergency services:
Restaurant ![]() | Address | Distance to seminar location |
---|---|---|
Sam's | B&R Strasse 4 5142 Eggelsberg Tel.: 07748 32 421 Open daily | 0.2 km |
Restaurant "Zur Linde" | Geretsberg 8 5132 Geretsberg Tel.: 07748 7127 Closed: Wednesday, Thursday | 6.7 km |
Restaurant Schmidhammer | Werberg 16 5132 Geretsberg Tel.: 07748 7212 Closed: Monday, Thursday | 8.6 km |
Restaurant Brunner | Tarsdorf 5 5121 Tarsdorf Tel.: 06278 8125 www.tarsdorf.at/gasthaus/brunner Closed: Monday | 18.8 km |
Schüdlbauer's | Auf der Haiden 76 5280 Braunau am Inn Tel.: 07722 64545 Closed: Sunday | 24.8 km |