Single axis movement with ACP10 [SOC410.1]

The course presents the first steps to add the first axis using the ACP10 system in an Automation Studio project.

Module 1

Single axis movement with ACP10

Further information is provided below.

Available languages:

  • English

Order Code:

  • SOC410.1

Module 1:

Single axis movement with ACP10

Single axis movement with ACP10

Description

The ACP10 system is used for motion control in automation applications. It is designed to manage and control various types of motors and actuators, ensuring precise movement and positioning.

In this course we will focus on adding the first axis with the ACP10 system in Automation Studio. Accessing and configuring the test window, executing axis movements and running a trace are further contents. Another topic is the performance of autotuning.

Content:

  • First project with ACP10_MC
  • Test Window
  • Autotuning
  • Motion diagnostics via SDM

Target group

Automation Studio beginners (high school and university students, employees and people who would like to learn more about motion control using ACP10)

Requirements

Topic duration

About 7 hours

Hardware used

The online course is based on following hardware:

  • X20CP1586
  • 80VD100PD.C000-01
  • Two motors 8LVA13.B1030D000-0

It is not necessary to have the listed hardware. The exercises can be carried out directly in simulation.

Software used

  • Automation Studio 4.9
  • Automation Runtime E4.90
  • ACP10 5.15.1
  • mapp Services 5.15.0

请选择国家和语言

B&R Logo