Covering distances up to 100 meters with Smart Display Link 3

B&R is excited to introduce Smart Display Link 3, the newest generation of its proven technology for digital display data transmission. This new version allows a maximum distance of 100 meters between the PC and panel, providing clear benefits for…

Read more

B&R expanding the successful Power Panel HMI family

B&R is adding two new series to its successful Power Panel HMI family: Power Panel T-Series terminals and Power Panel C-Series controllers – both featuring touch screens.

Read more

Modular automation solutions for agricultural machinery

B&R will be presenting its entire range of modular control, I/O and drive systems for mobile applications November 12-16, 2013, at the Agritechnica (Hall 01, Booth A219).

Read more

Automation PC 910 from B&R with up to five slots

B&R's Automation PC 910 is now available with 5 slots. The housing can now be selected to allow installation of one, two or up to five PCI or PCI Express cards.

Read more

New dimensions in scalability and response time

This year's SPS IPC Drives trade fair in Nuremberg will be taking place November 26–28, 2013. B&R will be taking advantage of the opportunity offered by the world's premier trade fair for industrial automation systems and components to present their…

Read more

B&R at the K 2013 in Dusseldorf

B&R will be presenting complete automation solutions for production lines and plastics processing machines at the K trade fair taking place October 16-23, 2013 (Hall A11, Booth G26). Modular systems from B&R combined with perfectly matched components…

Read more

B&R keypad module with E-stop

B&R's illuminated ring keypad modules with IP65 protection are designed for installation directly on the machine. First introduced in early 2012, the latest addition to this series is a model that includes an integrated E-stop button.

Read more

B&R supports OMAC at UCIMA's Packology fair

B&R supported OMAC at UCIMA's Packology fair by sending industry experts from Italy, Germany and North America to the event in Rimini, Italy. Why does B&R support OMAC?

Read more

APROL – High availability at all levels

Starting with Release 4.0, B&R's APROL process control system provides maximum protection against system failure. APROL allows redundant systems to be set up at four different levels: fieldbus networks, controllers, runtime servers and operator…

Read more

High-power servo motors up to 140 kW from B&R

B&R has expanded their product line to include servo motors with high torque and an extended range of speeds. The highly efficient motors in the 8KS series provide up to 140 kW of power and stall torque up to 555 Nm.

Read more

请选择国家和语言

B&R Logo