セミナー説明

B&R drive solutions are configured, put into operation and diagnosed in Automation Studio. Uniform software interfaces compliant with PLCopen make it easy to program and combine a variety of different drive components in the machine.

  • The components of a mechatronic drive solution
  • Configuring the B&R drive solution
  • The testing environment for commissioning a drive
  • Using diagnostic tools
  • mapp technology concept
  • PLCopen-compliant basic functionsPLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: translated from the German version of the PLCopen entry in Wikipedia)
  • Structured programming of movement sequences
  • Simulation options
  • Creating a sample applications

提供するドキュメント

TM400 – Introduction to Motion Control

TM400 – Introduction to motion control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM410 – Working with Integrated Motion Control

The entire B&R motion control product line is fully integrated in Automation Studio. The drive configuration, programming, commissioning and diagnostics can therefore all be performed using a single tool. A high-performance simulation environment extends the many functions that are available.

Objectives and content

  • Understanding drive hardware and software
  • Adding and configuring drives in Automation Studio
  • Components of the motion control system
  • Commissioning and diagnostics environment
  • Command interface
  • Parameter management
  • Recording drive data in real time
  • Determining control parameters using autotuning
  • Commissioning preparations
  • Drive and motor simulation

Description

Model Number

TM410 – Working with Integrated Motion Control

TM410TRE.40-GER

TM410TRE.40-ENG

TM440 – Motion Control: Basic Functions

PLCopen-compliant standard libraries are used to program drive functions. The included function blocks can be used for all B&R drive components.

Objectives and content

  • Introduction to the mapp technology concept
  • Using the MpAxis configuration
  • Integration in the control project
  • Switch on the controller, homing, perform base movements.
  • Overview of PLCopen standard and PLCopen state diagram
  • Overview of drive states, error evaluation and diagnostics
  • Configuration of axis factor and axis period
  • Saving and loading the drive configuration
  • Status evaluation in the application program
  • Transferring setpoint values cyclically
  • Overview of the ACP10_MC library

Name

Model number

TM440 – Motion Control: Basic Functions

TM440TRE.42-GER

TM440TRE.42-ENG

本セミナー受講に必要な前提条件

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

モデルナンバー

SEM410.2

お申込み セミナー価格については、B&R営業担当者にお問い合わせください。

開催地

B&R Guangzhou / 广州
Building A2, Times E-Park
No.276-282, Hanxi East Road

511400 Guangzhou
中国

開催者

B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
中国

電話:
+86 / 21 54644800

追加情報

開始期間: 02/27/2025
開始時間: 09:00


終了期間: 02/28/2025
終了時間: 16:00


ご予約状況:
開催期間: 2 日間

言語: 中国語-簡体