セミナー説明

mapp is revolutionizing the creation of software for industrial machinery and equipment. mapp components are as easy to use as smartphone apps. Rather than write lines and lines of code to build a user management system, alarm system or motion control sequence from the ground up, developers of machine software simply configure the ready-made mapps with a few clicks of the mouse.

With mapp Services, it is possible to set up all basic functions for a machine or system with just a few clicks: recipe system, alarm system, user role system, audit trail system and much more.

In the workshop, you will learn about the configuration concept, commissioning, diagnostics and integrating mapp Services into the machine application.

Learning objectives and content

  • General concept of mapp Technology
  • Structure of the mapp technology packages
  • Ability to combine mapp Services components
  • Connecting to the standard user interface
  • Binding with mapp View
  • Using the unit and text system
  • Implementing the following mapp services components:
    • Recipe, Data, AlarmX, UserX, Audit, File, Report

Documents provided

TM270 – Konfiguration, Inbetriebnahme und Diagnose von mapp Services

本セミナー受講に必要な前提条件

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

SEM611 – Automation Studio Training: Creating an HMI application with mapp View

mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.

Objectives and contents

  • Understanding mapp View
  • Page creation and navigation
  • Visual design and media files
  • Data binding with OPC UA
  • User role system and localization
  • Events and actions
  • Dialog and message boxes
  • Animations in the HMI application
  • Multi-client / Multi-user
  • Diagnostics tools and performance analysis
  • Displaying data with diagrams
  • Customized widget creation

Documents provided

TM600 – Übersicht Visualisierung

TM611 – Arbeiten mit mapp View

TM642 - Diagnose, Charts und kundenspezifische Widgets

TM671 – Erstellen leistungsfähiger mapp View Visualisierungen

モデルナンバー

SEM270.2

お申込み セミナー価格については、B&R営業担当者にお問い合わせください。

開催地

B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
中国

開催者

B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
中国

電話:
+86 / 21 54644800

追加情報

開始期間: 03/19/2025
開始時間: 09:00


終了期間: 03/20/2025
終了時間: 17:00


ご予約状況:
開催期間: 2 日間

言語: 中国語-簡体