セミナー説明

In addition to providing traditional control functionality, today's controllers must also be able to record and prepare data for higher-level systems while communicating with a wide range of devices in a network of machines. This requires appropriate programming guidelines and software concepts.

  • Basic information about software development methods
  • Designing and programming state machines
  • Coding guidelines and software documentation
  • Variables, constants and character strings
  • Derived data types:
  • Arrays, structures, subranges, enumeration
  • Initializing, copying and comparing memory
  • Creating user libraries
  • Calling and evaluating the status of function blocks
  • The basics of data processing
  • Storing and managing data
  • Using the mapp technology recipe system
  • Transferring data and managing communication

提供するドキュメント

TM230 – Structured Software Development

The task of software development requires a framework of rules and guidelines. Program sequences must be worked out on paper before they can be implemented according to pre-defined coding guidelines.

Objectives and content

  • Stages in the software development process
  • Software quality and design
  • Project structuring options
  • Comparison of sequential and combinational logic
  • Implementation of state machines
  • B&R coding guidelines
  • Code format, naming conventions
  • Programming techniques, testing and documentation

Name

Model number

TM230 – Structured Software Development

TM230TRE.00-GER

TM230TRE.00-ENG

TM250 – Memory Management and Data Storage

Today's control technology can no longer be reduced to simple logic functions. Data recording and processing options as well as communicating with other machine components are now equally important. Uniform programming capabilities, versatile libraries and powerful programming languages help meet these demands.

Objectives and contents

  • Basics of data types, arrays and structures
  • Character strings, memory size and addresses
  • Memory initialization and management
  • Copying and comparing memory
  • Using standard libraries
  • Creating user libraries
  • Using library samples
  • The basics of data processing
  • Storing and managing data
  • Using mapp Services
  • Transferring data and managing communication
  • Connectivity and access & security

Name

Model number

TM250 - Memory management and data processing

TM250TRE.433-GER

TM250TRE.433-ENG

本セミナー受講に必要な前提条件

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

SEM246 – Automation Studio Workshop:IEC 61131-3 Text-based Programming with ST

The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.

Learning objectives and content

  • Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
  • Differences between textual and graphical programming languages
  • Working with Structured Text (ST)
  • Basic constructs
  • Decisions
  • Loops
  • Working with arrays
  • Step switching mechanisms
  • Calling function blocks
  • Calling actions
  • Creating simple programs independently
  • Working with another programming language (optional)

Documents provided

TM246 – Strukturierter Text (ST)

TM240 – Kontaktplan (LD) - optional

TM241 - Funktionsplan (FBD) - optional

TM242 – Ablaufsprache (SFC) - optional

TM231 – B&R Coding Guidelines - optional

モデルナンバー

SEM250.2

お申込み セミナー価格については、B&R営業担当者にお問い合わせください。

開催地

B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
中国

開催者

B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
中国

電話:
+86 / 21 54644800

追加情報

開始期間: 04/10/2025
開始時間: 09:00


終了期間: 04/11/2025
終了時間: 15:00


ご予約状況:
開催期間: 2 日間

言語: 中国語-簡体