セミナー説明

Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system.

This training is not suitable for people who are sensitive to light due to the increased effect of light that occurs.

Learning objectives and content

  • B&R machine vision portfolio
  • Hardware implementation and configuration
  • Image acquisition and interpretation of the results
  • Relationship between light, optics and sensor technology
  • Vision functions (integrated image processing functions) - Configuration, practical use and areas of application
  • mapp Vision HMI application (configuration interface)
  • Synchronization of vision hardware with the POWERLINK bus system

Documents provided

TM1610 – Arbeiten mit Integrated Machine Vision

本セミナー受講に必要な前提条件

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

モデルナンバー

SEM1610.3

お申込み セミナー価格については、B&R営業担当者にお問い合わせください。

開催地

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
スイス

開催者

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
スイス

電話:
+41 / 52 72856 - 00

追加情報

開始期間: 05/14/2025
開始時間: 09:00


終了期間: 05/16/2025
終了時間: 17:00


開催期間: 3 日間

言語: ドイツ語