Single-axis positioning made easy

Applications for the positioning of individual axes are quick and easy to develop using mapp Axis. It provides practical, user-friendly access and ready-made software components for creating applications.

Implement your projects faster 

Be independent

mapp Axis is open, hardware-independent and fully compatible with DS402 and PLCopen.

Save time

Prefabricated software components make developing motion control applications easier than ever before.

Experience maximum performance

Control algorithms with 50 µs enable highly precise synchronization and virtual sensors.

Use the Digital Twin

Extensive simulation options facilitate both development and commissioning.

POWERLINK-DS402 drives are also supported

mapp Axis supports all B&R drives and DS402-compliant drives from third parties with a POWERLINK interface. Developers program DS402 drives in the same way as B&R drives: using mapp technology or PLCopen function blocks. The drives are also incorporated into the automation project in the same way as B&R drives. To make this possible DS402 drives must comply with the generally applicable "CAN in Automation" standard in accordance with IEC 61800-7-201.

Si prega di scegliere il Paese e la lingua

B&R Logo