APROL ConMon is B&R's solution for measuring, recording and evaluating all relevant condition parameters to provide optimal support for the continual improvement process.
The primary goal of a condition monitoring system is to gather and relay the current condition of a system, as well as to provide advanced detection or prediction of damage. In order to achieve these goals, the system must provide the following functionality:
- Measurement, storage and compression of condition parameters
- Online monitoring of parameters
- Online linking of parameters
- Evaluation of measurement data
- Measurement and processing of additional data
![](/fileadmin/1408613853747-de-html-1.0.jpg)
More quality and availability – Less maintenance
The solution lies in making informed maintenance decisions based on the actual condition of your equipment wherever possible. Still, there is no one-size-fits-all strategy, and each unit within a plant needs to be considered individually with regard to legal requirements and what makes the most sense technically and economically. These days, however, intelligent sensors make these solutions much more affordable and easy to use. With APROL ConMon, B&R offers a pre-installed and pre-configured package that makes implementing condition-based maintenance more painless than ever.
APROL ConMon can be used as a standalone solution, independent of any existing building control systems, SCADA systems, process control systems and PLC solutions, or it can be integrated into an existing APROL process control system.
Seminars
Training for APROL solutions (ConMon, EnMon, etc.) is provided in two seminars: Basic and Advanced.
SEM820.3 APROL Solutions Training - Basic
- conveys the necessary knowledge for first-time users
- Duration: 3 days
- Configuring the entire topology (I/O modules, fieldbus systems) using Automation Studio
- Structure and contents of templates for input signals and transducers
- Defining measurement points using an Excel-based tool
- Creation, validation and downloading all programs required in the solution system using CaeManager
- Using all web-based EnMon reports, including the alarm report
- Backup and restore
- Solution reports, including the alarm report
SEM821.2 APROL Solutions Training - Advanced
- conveys knowledge for advanced users
- Duration: 2 days
- Trend system, including the TrendViewer evaluation tool
- Creating simple process graphics (single-line graphs)
- Using the DisplayCenter
- Using additional web-based standard reports
- Fieldbus technology (Profibus DP, Modbus TCP, etc.)
- Basic functions of control modules (PAL)