DWL@DWL10000455461
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
2.4.1.0 | * | 01.08.2023 | 4 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.4.1.0: ID: 773605 Faulty FlatStream initialization corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60247_1.fw(261), 1\60247_2.fw(261), 1\60247_3.fw(261) Version 2.4.0.0: ID: 744095 Adaptations for fieldbus support. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747005 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 747020 Additional Registers available Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 747035 New documentation 2.65 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749930 / Support ID: 400372679 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(261), 1\60247_2.fw(261), 1\60247_3.fw(261) Version 2.3.0.0: ID: 739700 / Support ID: 400362347 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741015 New documentation 1.65 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 741200 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742905 / Support ID: 400367910 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 743200 / Support ID: 400361430, 400364406, 400362851 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(256), 1\60247_2.fw(256), 1\60247_3.fw(256) Version 2.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 705480 Adaptations forfieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717815 Support HW variant 3 Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(240), 1\60247_2.fw(240), 1\60247_3.fw(240) Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interfacerevised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.4.0.0 | * | 07.04.2022 | 4 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.4.0.0: ID: 744095 Adaptations for fieldbus support. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747005 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 747020 Additional Registers available Channel description changed:Yes Configuration description changed: No Firmware changed: No ID: 747035 New documentation 2.65 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749930 / Support ID: 400372679 Corrected problem withSynchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(261), 1\60247_2.fw(261), 1\60247_3.fw(261) Version 2.3.0.0: ID: 739700 / Support ID: 400362347 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741015 New documentation 1.65 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 741200 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742905 / Support ID: 400367910 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 743200 / Support ID: 400361430, 400364406, 400362851 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(256), 1\60247_2.fw(256), 1\60247_3.fw(256) Version 2.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 705480 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717815 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(240), 1\60247_2.fw(240), 1\60247_3.fw(240) Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed:no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID andserial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now, the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one ofthe identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimizedfor fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. datatransfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.3.0.0 | * | 30.11.2021 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.3.0.0: ID: 739700 / Support ID: 400362347 Corrected default settings for overcurrent cutoff Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 741015 New documentation 1.65 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 741200 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742905 / Support ID: 400367910 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 743200 / Support ID: 400361430, 400364406, 400362851 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(256), 1\60247_2.fw(256), 1\60247_3.fw(256) Version 2.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 705480 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717815 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(240), 1\60247_2.fw(240), 1\60247_3.fw(240) Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmwarechanged: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extensionoffers to force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior ofIO-Link master revised The communication behavior was optimized if thereis no device is connected to an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.2.0.0 | * | 23.07.2021 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 705480 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717815 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(240), 1\60247_2.fw(240), 1\60247_3.fw(240) Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID:637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wireinterface revised The TWI driver was revised to improve e.g. the restartbehavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Linkdevice). The extension offers to force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behaviorwas optimized if there is no device is connected to an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behaviorof paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM viewrevised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaptionof IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.1.0.0 | * | 12.03.2021 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.1.0.0: ID: 705480 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717815 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(240), 1\60247_2.fw(240), 1\60247_3.fw(240) Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers toforce one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.0.1.0 | * | 11.12.2019 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.0.1.0: ID: 672745 / Support ID: 400302845 Correction forAutomation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 2.0.0.0: ID: Adaptationsfor Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID:614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than canbetransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
2.0.0.0 | * | 25.10.2019 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 2.0.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, aconfusing warning message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentationrevised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmwarechanged: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.9.1.0 | * | 02.04.2019 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.9.1.0: ID: 637120 Confusing warning message eliminated In several versions of AutomationStudio, a confusing warning message couldoccur. The message was eliminated because it was without any significance forusing the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 639445 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.9.0.0 | * | 21.02.2019 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.9.0.0: ID: 632210 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(133), 1\60247_2.fw(133) Version 1.8.0.0: ID: 614495 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedurewas defined automatically (given by the IO-Link device). The extension offersto force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.8.0.0 | * | 13.11.2018 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.8.0.0: ID: 614495 Module documentation revised Datasheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614500 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes ID: 614515 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(132), 1\60247_2.fw(132) Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when moreBytes are defined than can betransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.7.0.0 | * | 30.05.2018 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.7.0.0: ID: 596575 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596580 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(126) Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message willbe shown, when more Bytes are defined than can betransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.6.1.1 | * | 05.09.2017 | 3 MB | EXE | AS4_HW_X20cDS438A.exe | |
Popis |
V4.0 HW Upgrade (X20cDS438A) Revision information X20cDS438A Version 1.6.1.1: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.1.0: ID: 540035 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(125) Version 1.6.0.2: ID: 534175 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\60247_1.fw(125) Version 1.5.1.0: ID: 515960 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) Version 1.5.0.1: ID: 484190 Support X20cDS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60247_1.fw(122) |