Introduction and first steps with machine vision [SOC1610.1]

This course provides an overview of machine vision. The basics, the vision functions, the configuration in Automation Studio and the HMI application are explained using an example.
The used example is a fill level application. A camera is placed just in front of bottles of a specific type that are moving along a conveyor belt. A photo is taken of each bottle and the goal is to check that they are filled correctly.

Since image acquisition is not covered in this course, sample images to use when working with the vision functions are provided.

What's the main focus of this course?

  • Contents
  • Introduction to machine vision
  • Basics about optics
  • B&R hardware topology options
  • B&R machine vision functions
  • Setting up the vision application
  • Implementing and configuring vision functions

Order Code:

SOC1610.1

General information about the online course:

Target group

Advanced Automation Studio users who are interested in configuring vision functions and commissioning a camera in a machine application

Requirements

Topic duration

About 4 hours

Hardware used

The vision application can be tested without the need of a camera. The course will provide you with photos.

The online course is based on following hardware:

  • PLC X20CP1686X
  • Smart Camera VSS112R12.033P-000

Software used

  • Automation Studio version 4.12
  • mapp Technology >= 5.24

Vyberte prosím zemi a jazyk

B&R Logo