Please choose country and language

Big impact, small footprint

With the ACOPOS P3, B&R is setting new standards for motion control. This 3-axis servo drive offers a power density of 4 amps per liter, making it one of the most efficient servo drives with integrated safety functions on the market. It also offers unrivaled dynamics and precision, with a sampling time of just 50 µs for the entire controller cascade.

More than ever before, machine and system manufacturers are being confronted with demands for increased productivity and availability. At the same time, pressure is constantly building to reduce the manufacturing costs for production machines. The new servo drive generation from B&R was designed to meet these challenges.

Passive line filter
Servo drives
Plug-in modules
Adapter cables
Cables (for use in cable drag chains)
Cables (cannot be used in cable drag chains)
Cable extensions
Documentation
Accessories

Modular cooling concept for ACOPOS P3

The ACOPOS P3 servo drive is now also available with feed-through heat sink or cold plate cooling. This reduces the use of fans and air conditioners in the control cabinet or, ideally, eliminates them altogether. Operation and maintenance costs are reduced.

System designers can now choose between the following cooling variants for the ACOPOS P3:

Wall mounting

With conventional wall mounting, heat dissipates via the air inside the control cabinet. This solution is optimal for a small number of axes with low power.

Feed-through mounting

With a large number of axes in all power ranges, feed-through mounting is more suitable. An IP65-rated feed-through heat sink dissipates heat directly to the ambient air outside the control cabinet, so there is no need for costly cooling in the cabinet itself.

Cold plate mounting

This method utilizes a water-cooled cold plate. Virtually all heat loss from the devices is transferred to the coolant. This type of cooling is suitable for a large number of axes in all power ranges. It requires the machine to have its own cooling circuit.

  • Highlights
  • No additional maintenance required
  • No additional fans in the control cabinet
  • The right solution for every machine

69% smaller footprint with highest power density

The ACOPOS P3 is available as a 1-, 2- or 3-axis system. It covers a power range from 0.6 to 18 kW or 1.6 to 44 amperes. The housing for the 3-axis system is as compact as a conventional 1-axis drive. Space consumption in the control cabinet is reduced by 69%. In addition, an integrated digital multi-encoder interface is available to the user for each axis.

Intelligent motion control for superior performance

Virtual sensor technology in a new dimension

With a short cycle time of 50 µs for current, speed and position control, the ACOPOS P3 opens up new opportunities for advanced motion control. For highly dynamic and precise processes like those in the printing and packaging industries, extremely fast movements must be controlled with absolute precision. With the short cycle times of the ACOPOS P3 and the bandwidth and precision of the POWERLINK real-time Ethernet network, this is no problem.

Increased productivity

The trend towards higher productivity with a smaller footprint and reduced energy consumption is forcing machine manufacturers to adopt lightweight designs. The moving masses or mass moments of inertia are being reduced. This decreases stiffness while increasing elasticity. Virtual sensing makes it possible to control these elastic systems while retaining a high level of quality without having to use additional position sensors at the process intervention point.

Encoderless control

In addition, virtual position encoders can be used in the motor. The drive system does not require a motor position encoder, cables or an evaluation unit in the servo drive. This reduces the number of components and increases the availability of the drive unit.

Please choose country and language

B&R Logo

Please choose country

B&R Logo