Maximum performance in minimum space

The Panel PC 2100 combines a powerful, full-featured PC system in an ultracompact housing whose dimensions correspond to those of Smart Display Link.

Single-touch panels

For applications that need to be compatible with existing systems, 4:3 panels with analog resistive touch screens are also available. This makes it possible to upgrade to the latest PC platform while continuing to use HMI applications at their current resolution so that no software changes are required.

Panels
System units
Interface options
CFast cards
Accessories
Operating systems

Documentation

Flexible panel technology

The second generation of Automation Panels also represents the technical basis of the Panel PC devices. The modular platform strategy results in a product portfolio with extraordinary flexibility.

The core component is the panel itself, which is transformed into an Automation Panel by adding a modular Smart Display Link receiver. Alternatively, using Smart Display Link 3 opens up additional possibilities for spanning longer distances and even easier wiring. Adding a PC unit turns the same panel into a full-fledged Panel PC with scalable processing performance. Using the same front-side platform reduces the amount of warehouse space required for replacement parts. Custom variants using Automation Panels and Panel PCs require only a single base unit.

Highlights

  • Analog resistive single-touch screen
  • Widescreen formats from 7" WVGA to 15.6" HD
  • 4:3 formats from 5.7" VGA to 19" SXGA
  • Variants with keys and UBS interface
  • Slim design
  • Flexible mounting
  • Gloved operation
  • Anti-glare glass

This innovative PC design is based on Intel Bay Trail architecture, whose single-, dual- and even quad-core processor technology represents a milestone for embedded systems – all while offering an optimal price/performance ratio.

Communicative in all directions

The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented via modular interface modules. The compact CFast card is used as the data storage medium, which is also available with 60 GB or more and based on MLC technology.

Maximum flexibility

All 2nd generation Automation Panels – whether single- or multi-touch – can be transformed into a complete PC system with the Panel PC 2100. Since the Panel PC 2100 is no larger than Smart Display Link, it does not increase the system's physical depth. Connecting cables to the Ethernet and fieldbus interfaces is also extremely user-friendly since they are all accessible on one side of the Panel PC 2100.

Best graphics performance

The graphics engine used by Intel Atom processors is derived from Core i technology and provides powerful processing. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities in SCADA and other HMI systems. On the display side, all resolutions and diagonals up to 24.0" Full HD are supported.

Highlights

  • Intel Atom E3800 processors
  • Up to quad-core CPU performance
  • Extremely powerful graphics
  • Compact dimensions
  • 2x Gigabit Ethernet
  • Fanless

Diagonal

Resolution

Touch screen

Function keys

System keys

Front USB interface

5.7"

VGA

Analog resistive

No

No

No

5.7"

VGA

No

Yes

Yes

No

7.0"

WVGA

Analog resistive

No

No

No

10.1"

WXGA

Analog resistive

No

No

No

10.4"

VGA

Analog resistive

No

No

Yes

10.4"

VGA

Analog resistive

Yes

No

Yes

10.4"

VGA

Analog resistive

Yes

Yes

Yes

10.4"

VGA

Analog resistive

Yes

Yes

Yes

12.1"

SVGA

Analog resistive

No

No

Yes

12.1"

XGA

Analog resistive

No

No

No

12.1"

WXGA

Analog resistive

No

No

No

15.0"

XGA

Analog resistive

No

No

No

15.0"

XGA

Analog resistive

No

No

Yes

15.0"

XGA

Analog resistive

Yes

No

Yes

15.6"

HD

Analog resistive

No

No

No

19.0"

SXGA

Analog resistive

No

No

Yes

19.0"

SXGA

Analog resistive

No

No

No

Please choose country and language

B&R Logo