Описание

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Guidance in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparation of information for support requests
  • Navigating Automation Help
  • mapp Technology - Motion control: Basic functions
  • Motion control: Basic functions - PLCopen
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Предоставляемые документы

TM400 – Introduction to Motion Control

TM400 - Introduction to Motion Control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM415 – Introduction to mapp Axis

TM415 - Introduction to mapp Axis

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • TM415TRE.492-GER
  • TM415TRE.492-ENG
TM416 - Programming mapp Axis

TM416 - Programming mapp Axis

Learning objectives and content

  • Navigating Automation Help
  • mapp Technology - Motion control: Basic functions
  • PLCopen - Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application
  • TM416TRE.492-GER
  • TM416TRE.492-ENG

Требуется

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.

  • B&R company presentation
  • B&R philosophy and products
  • Working with Automation Studio
  • Using the integrated help system
  • Establishing an online connection to the controller
  • Initial installation of a controller
  • Developing the hardware configuration
  • Working with text and table editors
  • Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Automation Runtime configuration options
  • Runtime and boot behavior of the controller
  • Using the integrated diagnostic options
  • Overview of available programming languages
Артикул

SEM415.3

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R HQ: Pune
Mumbai-Pune Road
Wakdewadi

411003 Pune
Индия

Организатор

B&R HQ: Pune
Mumbai-Pune Road
Wakdewadi
411003 Pune
Индия

Телефон:
+91 / 20 4147 - 8999

Дополнительная информация

С: 17.06.2024
Начало: 09:30


По: 19.06.2024
конец: 17:30


Свободные места:
Продолжительность: 3 День

Язык: Английский