ACOPOS P3 8EI servo drive - Order key

Icon

Name

ccc

123

Continuous current Aeff

d

H
M

3x 200 - 480 VAC
3x 200 - 230 VAC or 1x 110 - 230 VAC

e

W

Wall mounting

f

S
D
T

1-axis module
2-axis module
3-axis module

g

1
S

Hardwired STO safety technology with encoder
SafeMOTION, with digital encoder

h

x 1)
0

Module-specific options
Standard

i

x 1)
0

Plug-in module included in delivery
No plug-in module included in delivery

j

x 1)
0

Configurable accessories included in delivery
No configurable accessories included in delivery

kk

xx 1)
00

Customized options
No customized options

1)Placeholder for the respective option or configuration.

Continuous current Aeff (ccc)

Continuous current Aeff of the ACOPOS P3 servo drive is listed in the form of a 3-digit code (ccc) as part of the model number.

Continuous current (ccc)

Order code (ccc)

Continuous current [Aeff]

Available as

1-axis module

2-axis module

3-axis module

1X6

1.6

Yes

No

No

2X2

2.2

Yes

Yes

Yes

4X5

4.5

Yes

Yes

Yes

8X8

8.8

Yes

Yes

Yes

013

13

Yes

No

No

017

17

Yes

Yes

No

022

22

No

Yes

No

024

24

Yes

No

No

034

34

Yes

No

No

044

44

Yes

No

No

Module-specific options (h)

ACOPOS P3 8EI servo drives are available without module-specific options (standard) as well as with the module-specific dual-use option.

ACOPOS P3 8EI servo drives with the dual-use option are dual-use goods per appendix I of Council Regulation (EC) No. 428/2009 | 3A225, amended by Commission Delegated Regulation (EU) No. 2015/2420.
The electrical output frequency of these modules is not monitored.

Modules with the dual-use option are subject to various export restrictions.

Module-specific options (h)

Order code (h)

Module-specific option

0

Standard (no module-specific option)

1

Dual use

Plug-in modules (i)

ACOPOS P3 8EI servo drives can be configured with our without an included plug-in module. The selected plug-in module is added to the content of delivery and included in the package containing the servo drive.

Plug-in modules (i)

Order code (i)

Plug-in module

A

Resolver 1x interface

8EAC0122.001-1

C

Resolver 3x interface

8EAC0122.003-1

D

Digital I/O interface

8EAC0130.000-1

H

Digital multi-encoder interface, 1x interface

8EAC0150.001-1

J

Digital multi-encoder interface, 3x interface

8EAC0150.003-1

K

Incremental encoder with 1 interface

8EAC0151.001-1

L

Incremental encoder with 3 Interfaces

8EAC0151.003-1

M

Analog multi-encoder interface, 1x interface

8EAC0152.001-1

N

Analog multi-encoder interface, 3x interface

8EAC0152.003-1

P

Digital I/O Interface with terminal 8TB0230.221A-00

8EAC0130.000-1

0

No plug-in module included in delivery

Configurable accessories (j)

ACOPOS P3 8EI servo drives can be configured to include accessories. The selected accessories are added to the content of delivery and included in the package containing the servo drive.

Order code (j)

Internal braking resistor 1)

Front cover

Connector set 2 (2-row)

Connector set 1 (1-row)

0

No

No

No

Yes

1

No

No

Yes

No

2

No

Yes

No

Yes

3

No

Yes

Yes

No

4

Yes

No

No

Yes

5

Yes

No

Yes

No

6

Yes

Yes

No

Yes

7

Yes

Yes

Yes

No

A

No

No

No

No

B

No

Yes

No

No

C

Yes

No

No

No

D

Yes

Yes

No

No

1)Installed in the 8EI servo drive.

Si prega di scegliere il Paese e la lingua

B&R Logo