- Modular machine architecture, up to 100 m between the individual axes
- Minimal wiring required due to line structure (no ring)
- No additional infrastructure components needed
- Synchronization from the PLC program to the drive control loop
![](/fileadmin/1417379690367-it-html-1.0.jpg)
Components and technologies | ||
---|---|---|
Control system | Power Panel: Integrated control, operation and visualization | |
Visualization and operation | Power Panel: Integrated control, operation and visualization | |
Drive system | ACOPOSmulti: Modular drive system |
|
Remote I/O systems | X20 System: Slice-based I/O and control system | |
Network and fieldbuses | POWERLINK |