Descrizione
Once a machine has been delivered, it must be maintained by the machine manufacturer or end user. Various factors can cause errors and machine downtime. The diagnostics optionsLED status indicators, System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control environment. Automation Studio is not covered in this seminar. If diagnosis with Automation Studio is required, it is recommended to attend seminar "SEM920.3 - Training: Diagnostics and service with Automation Studio" available in the control environment or on the B&R control system can be used to gain a quick overview. The B&R website and the user's manuals provide valuable information.
Objectives and content
- B&R system overview and topologies
- Typical sources of errors on machines
- Serial numbers and model numbers
- Maintenance guidelines for B&R systems
- Ordering replacement parts and contacting the manufacturer
- System Diagnostics Manager
Saving the system dump and logger - Runtime Utility Center
Backing up and restoring CompactFlash
Online connection and instruction lists - Module replacement and documentation
- B&R website functions
- Exercise examples and their application
Documents provided
Codice prodotto
SEM920.2
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germania
Organizzatore
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germania
Telefono:
+49 / 89 996554 - 0
Ulteriori informazioni
Da: 20/11/2024
Inizio: 09:00
A: 21/11/2024
Fine: 15:00
Stato della prenotazione:
Durata:
2 giorni
Lingua: Tedesco