Référence produit Description
8LVA13.B1030D000-0 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 0.360 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 30 mm, h7 fit (self-cooling, construction type A), IP54 protection, without oil seal 80 VDC, brake holding torque: 0.00 Nm, B1 2.2 Bat ind. 16-line multi-turn.
8LVA13.B1030D200-0 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 0.360 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 30 mm, h7 fit self-cooling, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 0.35 Nm, B1 2.2 ind. 16-line multi-turn
8LVA23.B1030D000-0 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 1.350 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 50 mm, h7 fit self-cooling, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 0.00 Nm, B1 2.2 ind. 16-line multi-turn
8LVA23.B1030D200-0 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 1.350 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 50 mm, h7 fit self-cooling, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 2.20 Nm, B1 2.2 ind. 16-line multi-turn
8LVA33.B1021D000-0 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 2,100 rpm stall torque: 2.600 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 70 mm, h7 fit self-cooling, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 0.00 Nm, B1 2.2 ind. 16-line multi-turn
8LVA33.B1021D200-0 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 2,100 rpm stall torque: 2.600 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 70 mm, h7 fit self-cooling, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 3.20 Nm, B1 2.2 ind. 16-line multi-turn

Veuillez sélectionner un pays et une langue

B&R Logo