The APROL industrial control system is a modern, efficient, scalable and open control technology for your processing plants. This advanced training course provides an overview of APROL process control system features such as communication between controllers, creating and using user libraries and managing parameters and recipes. Backup, system installation, setup and recovery are additional topics. Furthermore, special solutions for condition monitoring, energy monitoring and process data acquisition are presented.

Requirements

Duration

Order number

Seminar Remote Lecture: APROL Process Control: Basic 1 [SRL841.5]

5 days

SRL842.5

Learning objectives and content

  • Creating, operating and expanding parameter sets and recipes
  • Implementing a controller from start to finish
  • Configuring controller-to-controller communication
  • Configuring and using the event driver and the PDA coupling
  • Creating customer-specific library function blocks
  • Examples of how existing block types are used
  • Developing and implementing custom blocks
  • Backup, system installation, setup and recovery
  • Creating templates for APROL Solutions (configurator)
  • Creating SFC (Sequential Function Chart) in APROL
  • Working with the SFC viewer for system operation

Tasks include

  • Project engineering - Electrical engineering, automation and control technology
  • System engineering - Electrical engineering, automation and control technology
  • Service engineer - Maintenance - Electrical engineering, automation and control technology
  • Digitalization of plants
  • Project planning
  • Electrical engineering, automation and control technology
  • Project consultant

Veuillez sélectionner un pays et une langue

B&R Logo