Описание
Electronically coupled axes replace mechanical axis couplings. Everything from simple coupling gears to cam applications can be implemented using mapp Technology components compliant with PLCopen. The high-performance drive control from B&R ensures that coupled movement sequences are performed accurately.
- Linear couplings with gear ratio
- Dynamic phase shifting
- Electronic cam profiles
- Compensation mechanisms
- Configuring and using Cam Profile Automats
- Using mapp technology multi-axis functions
Предоставляемые документы
TM441 – Motion control: Electronic gears and cams
In addition to single-axis functions, the PLCopen standard also offers functions for the coordinated movement of multiple axes in an axis group. By implementing mapp technology, using them is made easier. Drive coupling can be carried out quickly with this.
Objectives and content
- Properties of drive coupling
- Linear coupling and dynamic phase shift
- Creating and using electronic cam profiles
- Parameterization and application of the MpAxisCoupling component
- Structure and functionality of the Cam Profile Automat
- Implementation of the Cam Profile Automat with MpAxisCamSequencer
- Overview of the different types of compensation gearing
- Exercises and examples
Требуется
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
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
SEM410 – Automation Studio Training: Integrated Motion Control
B&R drive solutions are configured, put into operation and diagnosed in Automation Studio. Uniform software interfaces compliant with PLCopen make it easy to program and combine a variety of different drive components in the machine.
- The components of a mechatronic drive solution
- Configuring the B&R drive solution
- The testing environment for commissioning a drive
- Using diagnostic tools
- mapp technology concept
- PLCopen-compliant basic functionsPLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: translated from the German version of the PLCopen entry in Wikipedia)
- Structured programming of axis movements
- Simulation options
- Creating a sample application
- Control concept, settings and autotuning
Артикул
SEM441.2
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
Китай
Организатор
B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
Китай
Телефон:
+86 / 21 54644800
Дополнительная информация
С: 15.08.2024
Начало: 09:00
По: 16.08.2024
конец: 15:00
Свободные места:
Продолжительность:
2 День
Язык: Китайский