Short description
Bus adapter | 2x CAN |
General information
Terminating resistor | Can be switched on with switch |
Connection to controller | Via 30 cm long cable with 9-pin DSUB housing |
Networking | Via the 9-pin male DSUB connector (C1) and the 9-pin female DSUB connector (C2) |
Certifications | |
CE | Yes |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Mechanical properties
Installation | Top-hat rail installation |
Número do material:
0AC913.92Descrição:
Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
Certificados | Version (Data) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentação | Version (Data) | Download |
---|---|---|
Datasheet 0AC913.92 | PDF / 173 KB |