Description

Almost every machine needs a user interface. Integrated HMI provides controls and components for designing machine HMI applications. Other functions include unit and language switching as well as adding dynamic features.

Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.

Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.

Alle Übungen werden auf der Automation Runtime Simulation (ArSim) durchgeführt.

Learning objectives and content

  • Overview of B&R HMIHMI ... Human-machine interface products
  • HMI concepts
  • Designing and configuring an integrated HMI application
  • Displaying and entering process values
  • Display options, style sheets
  • Setting up global and local layers
  • Remote HMI with VNCVNC ... Virtual Network Computing: Open standard for remote control of remote computer systems and mode "Terminal".
  • Language and unit switching, different keypad layouts
  • Alarm system, trends and diagnostics

Tasks include

  • Participants create concepts for HMI applications.
  • Participants configure HMI applications for machine operation.
  • Participants implement designs for various operator panels.
  • Participants integrate HMI applications in machines.
  • Participants utilize web technology on mobile devices.

Documents fournis

TM600 – Introduction to Visualization

TM600 - Introduction to HMI

Learning objectives and content

  • Definition of HMI
  • Definition of human-machine communication
  • HMI for automation
  • History of HMI in technology
  • Requirements and selection criteria for HMI
  • Introduction to different HMI concepts
  • Getting to know HMI design aspects
  • User groups and authorization
  • Overview of further design information
TM610 – Working with Integrated Visualization

Visual Components is a powerful yet versatile tool within Automation Studio for designing dynamic HMI applications that allow operators to clearly and intuitively view even the most complex real-life industrial processes in graphic form. A visual editor and rich selection of pre-designed controls open up virtually unlimited design possibilities.

Objectives and content

  • Introduction to Visual Components
  • Creating an initial visualization application
  • Working with the Visual Components editor
  • Workspace, visualization structure and help system
  • Creating your own visualization application
  • Managing variables and data points
  • The layering method when designing pages
  • Displaying and entering process values
  • Creating static and dynamic text
  • Language and unit switching
  • Touch and keypad operation
  • Using graphic objects

Name

Model number

TM610 – Working with Integrated Visualization

TM610TRE.40-ENG

TM610TRE.40-ENG

TM630 – Visualization Programming Guide

An HMI application is designed for a defined purpose and user group. As a result, there are guidelines that must be followed during development in order for the defined purpose to be fulfilled.

Learning objectives and content

  • Project phases and specification
  • Visualization templates
  • Operating concepts and user-oriented development
  • Variables, data points and data management
  • Runtime behavior and integration in the controller
  • Integrated diagnostics and service options
  • Service, modifications and maintenance
  • Documentation and project sharing

Name

Model number

TM630 – Visualization Programming Guide

TM630TRE.00-GER

TM630TRE.00-ENG

TM640 – Alarm System, Trends and Diagnostics

A central aspect of a visualization application is how it displays process values, messages and information about the machine status. Other important functions of a visualization application include displaying alarm lists, trend curves and diagnostic data.

Objectives and content

  • Definition of alarm, message and warning
  • Setting up and displaying alarms during runtime
  • Interacting with the alarm system
  • Bit and value alarms
  • Acknowledging and recording alarms
  • Configuring the trend system
  • Displaying online trends
  • Interacting with the trend system
  • Integrating the System Diagnostics Manager into a visualization application
  • Runtime display
  • Interaction with the System Diagnostics Manager

Name

Model number

TM640 – Alarm System, Trends and Diagnostics

TM640TRE.30-ENG

TM640TRE.30-ENG

Prérequis

SEM210 – Formation Automation Studio : Bases

Automation Studio permet de configurer et programmer tous les composants de contrôle de B&R. Ce séminaire donne un aperçu général de toutes les familles de produits et traite de sujets essentiels comme la mise en service initiale d'un automate, les fonctions de l'environnement runtime, et les options disponibles pour la configuration et le diagnostic.
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
  • Développement de la configuration matérielle
  • Utilisation d'éditeurs de texte et de tableaux
  • Fonctions et options offertes par Automation RuntimeAutomation Runtime est le système d'exploitation de tous les contrôleurs de B&R.
  • Options de configuration d'Automation Runtime
  • Comportement de l'automate à l'exécution et au démarrage
  • Utilisation des options de diagnostic intégrées
  • Présentation des langages de programmation disponibles
Référence

SRL610.2E

Inscrivez-vous maintenant Pour toute information tarifaire, merci de consulter votre contact commercial

Lieu

B&R Online (ES)

Remote Lecture
Espagne

Organisateur

B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
Espagne

Informations supplémentaires

De: 09/07/2025
Du: 09:00


Au: 10/07/2025
Fin: 13:00


Durée: 2 Jours

Langue: Espagnol