Description

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.

Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.

All exercises are performed in an Automation Runtime Simulation (ArSim). Use of ETA light systems (ETAL210.1050-1 + ETAL410.103B-1 with accessories) is an advantage.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Orientation in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Tasks include

  • Add electrical axes to a project and configure them.
  • Start up electrical axes.
  • Start up electrical drives and complete related diagnostic work.
  • Create sequence programs to control axes in automation projects.

Documents fournis

TM415 – Introduction to mapp Axis

TM415 – Basics of mapp Axis

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • TM415TRE.492-GER
  • TM415TRE.492-ENG
TM416 – Programming mapp Axis

TM416 – Programming mapp Axis

Learning objectives and content

  • Navigating Automation Help
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Prérequis

SRL210 – Formation distancielle : Automation Studio : Bases

Automation Studio permet de configurer et programmer tous les composants de contrôle de B&R. Ce séminaire donne un aperçu général de toutes les familles de produits et traite de sujets essentiels comme la mise en service initiale d'un automate, les fonctions de l'environnement runtime, et les options disponibles pour la configuration et le diagnostic.

Cette formation est un prérequis pour beaucoup de formations de niveau plus avancé

Les formations à distance se déroulent en ligne. Vous recevez une invitation à rejoindre une classe virtuelle dans Microsoft Teams. Une inscription supplémentaire de votre part peut être nécessaire.

Les participants ont besoin d'un PC muni d'un navigateur web, d'un micro et d'un haut-parleur (casque USB, par exemple). Un deuxième écran et une webcam sont recommandés mais non obligatoires. Une connexion Internet stable est nécessaire.

Tous les exercices sont effectués dans l'environnement Automation Runtime Simulation (ArSim).

Un cours est donné en "live" une fois par jour. Après chaque cours, les participants reçoivent des exercices. Un formateur est ensuite disponible sur le tchat à des moments convenus à l'avance. Le tchat peut être aussi utilisé pour avoir des échanges avec d'autres participants. 2 à 3 heures par jour sont nécessaires.

Objectifs pédagogiques et contenu

  • enum-title
  • Philosophie et produits de B&R
  • Prise en main d'Automation Studio
  • Utilisation du système d'aide intégré
  • Installation initiale d'un automate
  • Mise en ligne avec l'automate
  • Définition d'une configuration matérielle
  • Utilisation d'éditeurs de texte et de tableaux
  • Fonctions et options dans Automation RuntimeAutomation Runtime est le système d'exploitation de tous les contrôleurs de B&R.
  • Options de configuration dans Automation Runtime
  • Comportement de l'automate à l'exécution et au démarrage
  • Utilisation de fonctions de diagnostic intégrées
Référence

SRL415.3

Inscrivez-vous maintenant Pour toute information tarifaire, merci de consulter votre contact commercial

Lieu

B&R Online (IT)

Remote Lecture
Italie

Organisateur

Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Italie

Téléphone:
+ 39 / 029320581

Informations supplémentaires

De: 25/03/2025
Du: 09:30


Au: 27/03/2025
Fin: 16:30


Statut réservation:
Durée: 3 Jours

Langue: Italien