Description
Smart devices such as tablets, smartphones, etc. are considered perfect examples of technology with ultimate usability. Unsurprisingly, operators of industrial machines and systems – and therefore also manufacturers of such equipment – desire nothing less when interacting with the machinery they use every day. With mapp View, B&R now offers access to web technology that can be used to develop HMI systems for B&R automation applications. Application engineers can use mapp View to create powerful and intuitive HMI solutions. The web technology used here is encapsulated with mapp View. Learning a broad field of technology is not necessary. HMI developers can focus entirely on creating a solution for the task at hand.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim).
Up to two live sessions are planned every day. Afterwards you will receive exercises. Your tutor will be available in the chat at agreed times. Use the chat capabilities to share your experiences with other participants. Schedule about 3 - 4 hours per day.
Learning objectives and content
Day | Topic | Details |
---|---|---|
Day 1 | New features | Present new features available in the last mappview updates and probably not known by experienced user who did the training long ago |
Tips and tricks |
| |
Day 2 | Service and Diagnostics Tools |
|
Optimization techniques and evaluation | Review of some of the techniques available to improve the performance of a visualization programmed in mappView in relation to
|
Prérequis
SRL210 – Formation distancielle : Automation Studio : Bases
Automation Studio permet de configurer et programmer tous les composants de contrôle de B&R. Ce séminaire donne un aperçu général de toutes les familles de produits et traite de sujets essentiels comme la mise en service initiale d'un automate, les fonctions de l'environnement runtime, et les options disponibles pour la configuration et le diagnostic.
Cette formation est un prérequis pour beaucoup de formations de niveau plus avancé
Les formations à distance se déroulent en ligne. Vous recevez une invitation à rejoindre une classe virtuelle dans Microsoft Teams. Une inscription supplémentaire de votre part peut être nécessaire.
Les participants ont besoin d'un PC muni d'un navigateur web, d'un micro et d'un haut-parleur (casque USB, par exemple). Un deuxième écran et une webcam sont recommandés mais non obligatoires. Une connexion Internet stable est nécessaire.
Tous les exercices sont effectués dans l'environnement Automation Runtime Simulation (ArSim).
Un cours est donné en "live" une fois par jour. Après chaque cours, les participants reçoivent des exercices. Un formateur est ensuite disponible sur le tchat à des moments convenus à l'avance. Le tchat peut être aussi utilisé pour avoir des échanges avec d'autres participants. 2 à 3 heures par jour sont nécessaires.
Objectifs pédagogiques et contenu
- enum-title
- Philosophie et produits de B&R
- Prise en main d'Automation Studio
- Utilisation du système d'aide intégré
- Installation initiale d'un automate
- Mise en ligne avec l'automate
- Définition d'une configuration matérielle
- Utilisation d'éditeurs de texte et de tableaux
- Fonctions et options dans Automation RuntimeAutomation Runtime est le système d'exploitation de tous les contrôleurs de B&R.
- Options de configuration dans Automation Runtime
- Comportement de l'automate à l'exécution et au démarrage
- Utilisation de fonctions de diagnostic intégrées
SRL611 – Formation distancielle : Création d'applications de visualisation avec mapp View
Les appareils connectés tels que les tablettes et les smartphones allient puissance et simplicité d’utilisation. Pas étonnant donc que les fabricants de machines et les utilisateurs de machines en attendent autant des interfaces qu’ils utilisent quotidiennement. Avec mapp View de B&R, les automaticiens peuvent réaliser eux-mêmes des visualisations web sans avoir de connaissances en programmation web. Ils peuvent ainsi se concentrer sur la conception et la réalisation de leur solution.
Les formations à distance se déroulent en ligne. Vous recevez une invitation à rejoindre une classe virtuelle dans Microsoft Teams. Une inscription supplémentaire de votre part peut être nécessaire.
Les participants ont besoin d'un PC muni d'un navigateur web, d'un micro et d'un haut-parleur (casque USB, par exemple). Un deuxième écran et une webcam sont recommandés mais non obligatoires. Une connexion Internet stable est nécessaire.
Tous les exercices sont effectués avec Automation Runtime Simulation (ArSim).
La formation en ligne s'organise à raison d'une ou deux sessions par jour. Immédiatement après chaque cours, vous recevez des exercices. Votre formateur est à votre disposition sur le tchat à des moments convenus à l'avance. Vous pouvez aussi utiliser le tchat pour avoir des échanges avec les autres participants. Il faut prévoir environ 3 ou 4 heures par jour.
Objectifs pédagogiques et contenu
- Présentation générale du matériel de visualisation
- Concept mapp View
- Guide de programmation mapp View
- Création de pages et navigation
- Apparence visuelle - Styles
- Association de données via OPC UA
- Intégration de fichiers média
- Système de gestion des rôles des utilisateurs
- Internationalisation
- Événements et actions
- Affichage d’alarmes, de graphiques et de données dans mapp View
- Développement efficace d'applications de visualisation avec mapp View
Responsabilités
- Création de concepts pour applications de visualisation
- Configuration d'applications de visualisation et de commande opérateur
- Implémentation de designs pour différents écrans opérateur
- Intégration d'applications de visualisation dans des machines
- Utilisation des technologies du web sur des appareils mobiles
Référence
SRL671.2E
Inscrivez-vous maintenant Pour toute information tarifaire, merci de consulter votre contact commercial
Lieu
B&R Online (ES)
Remote Lecture
Espagne
Organisateur
B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
Espagne
Informations supplémentaires
De: 19/06/2025
Du: 09:00
Au: 20/06/2025
Fin: 13:00
Durée:
2 Jours
Langue: Espagnol