8LS motors

Motor 8LS

Connections

Cables

Power line cross section 2)

Assembled specifically for

inverter modules

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8CCMxxxx.11110-0 1)

1.5 mm²

8CVI045*

8CVI088*

8CVI155*

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CCExxxx.11210-0 1)

---

8CVIxxxE*

SinCos

Series 915

---

8CCSxxxx.11110-0 1)

8CVIxxxS*

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
8JS motors

Motor 8JS

Connections

Cables

Power line cross section 2)

Assembled specifically for

inverter modules

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8CCMxxxx.11110-0 1)

1.5 mm²

8CVI045*

8CVI088*

8CVI155*

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CCExxxx.11210-0 1)

---

8CVIxxxE*

SinCos

Series 915

---

8CCSxxxx.11110-0 1)

8CVIxxxS*

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
8LT motors

Motor 8LT

Connections

Cables

Power line cross section 2)

Assembled specifically for

inverter modules

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8CCMxxxx.11110-0 1)

1.5 mm²

8CVI045*

8CVI088*

8CVI155*

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CCExxxx.11210-0 1)

---

8CVIxxxE*

SinCos

Series 915

---

8CCSxxxx.11110-0 1)

8CVIxxxS*

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.

Lütfen ülke ve dil seçin

B&R Logo