Omschrijving

De B&R-aandrijfoplossing biedt flexibele, krachtige hulpmiddelen voor het aansturen van drives. Deze oplossingen worden geconfigureerd, in gebruik genomen en gediagnosticeerd met behulp van Automation Studio.

Er zijn verschillende aandrijfcomponenten en -functies beschikbaar.

Dankzij het gebruik van PLCopen-compatibele mapp Motion-componenten worden ze naadloos geïntegreerd in de machinetoepassing.

  • Het concept achter de B&R-aandrijfoplossing
  • Bedrading en diagnose
  • Begeleiding in Automation Help
  • Testomgevingen en inbedrijfstelling
  • Controleconcepten en autotuning
  • Simulatie-opties voor een drive
  • Voorbereiding van informatie voor ondersteuningsaanvragen
  • Navigeren Automation Help
  • mapp Technologie - Motion control: Basisfuncties
  • Motion control: Basisfuncties - PLCopen
  • Bewegingssequenties programmeren
  • PLCopen-toestandsdiagram
  • Foutafhandeling in de applicatie

Verstrekte trainingsdocumenten

TM400 – Introduction to Motion Control

TM400 - Introduction to Motion Control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM415 – Introduction to mapp Axis

TM415 - Introduction to mapp Axis

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • TM415TRE.492-GER
  • TM415TRE.492-ENG
TM416 - Programming mapp Axis

TM416 - Programming mapp Axis

Learning objectives and content

  • Navigating Automation Help
  • mapp Technology - Motion control: Basic functions
  • PLCopen - Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application
  • TM416TRE.492-GER
  • TM416TRE.492-ENG

Vereisten

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.

  • B&R company presentation
  • B&R philosophy and products
  • Working with Automation Studio
  • Using the integrated help system
  • Establishing an online connection to the controller
  • Initial installation of a controller
  • Developing the hardware configuration
  • Working with text and table editors
  • Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Automation Runtime configuration options
  • Runtime and boot behavior of the controller
  • Using the integrated diagnostic options
  • Overview of available programming languages
Modelnummer

SEM415.3

Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.

Plaats

B&R HQ: Lyon
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Frankrijk

Organisator

Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Frankrijk

Telefoon:
+33 / 4 72793850

Aanvullende informatie

Van: 17-06-2024
Start: 09:00


Tot: 19-06-2024
Einde: 15:00


Duur: 3 Dagen

Taal: Frans