Omschrijving
mapp is revolutionizing the creation of software for industrial machinery and equipment. mapp components are as easy to use as smartphone apps. Rather than write lines and lines of code to build a user management system, alarm system or motion control sequence from the ground up, developers of machine software simply configure the ready-made mapps with a few clicks of the mouse.
With mapp Services, it is possible to set up all basic functions for a machine or system with just a few clicks: recipe system, alarm system, user role system, audit trail system and much more.
In the workshop, you will learn about the configuration concept, commissioning, diagnostics and integrating mapp Services into the machine application.
Learning objectives and content
- General concept of mapp Technology
- Structure of the mapp technology packages
- Ability to combine mapp Services components
- Connecting to the standard user interface
- Binding with mapp View
- Using the unit and text system
- Implementing the following mapp services components:
- Recipe, Data, AlarmX, UserX, Audit, File, Report
Verstrekte trainingsdocumenten
TM270 – Configuring, commissioning and diagnosis of mapp services
TM270 - Configuration, commissioning and diagnosis of mapp services
Learning objectives and content
- General concept of mapp Technology
- Structure of the mapp technology packages
- Ability to combine mapp Services components
- Connecting to the standard user interface
- Binding with mapp View
- Using the unit and text system
- Implementing the following mapp services components:
- Recipe, Data, AlarmX, UserX, Audit, File, Report
- TM270TRE.492-GER
- TM270TRE.492-ENG
Vereisten
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
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
SEM611 – Automation Studio Training: Creating an HMI application with mapp View
mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.
Objectives and contents
- Understanding mapp View
- Page creation and navigation
- Visual design and media files
- Data binding with OPC UA
- User role system and localization
- Events and actions
- Dialog and message boxes
- Animations in the HMI application
- Multi-client / Multi-user
- Diagnostics tools and performance analysis
- Displaying data with diagrams
- Customized widget creation
This seminar requires the use of Automation Studio 4.4 and mapp View Technology Package 5.3 or higher.
Responsibilities include
- Participants create concepts for HMI applications.
- Participants configure HMI applications for machine operation.
- Participants implement designs for various operator panels.
- Participants integrate HMI applications in machines.
- Participants utilize web technology on mobile devices.
Modelnummer
SEM270.2
Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.
Plaats
B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
China
Organisator
B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
China
Telefoon:
+86 / 21 54644800
Aanvullende informatie
Van: 17-07-2024
Start: 09:00
Tot: 18-07-2024
Einde: 17:00
Boekingsstatus:
Duur:
2 Dagen
Taal: Chinees