DWL@DWL10000485166
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
2.0.0 | * | Windows10 | 13/01/2022 | 6 KB | ZIP | CAN_Development_Kit_2.0.0.zip |
Description |
CAN Development Kit This package contains a header file for B&R CAN driver I/O control calls. This allows driver functions to be accessed from Windows applications created with Microsoft Visual Studio, for example. The B&R CAN driver must be installed on the device. Changes - Removed technical description. This is now available for download as the Windows CAN driver user's manual. - Added support for B&R CAN driver. - Removed support for controller-specific drivers "B&R Windows CAN driver (CC770)" and "B&R Windows CAN driver (SJA1000)". |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.3 | DE | Win7/32bit, Win7/64bit, WES7, Windows8.1, Windows10 | 30/03/2018 | 2 MB | ZIP | CAN_Development_Kit_V1_3.zip |
Description |
CAN Development Kit This software can be used to access B&R CAN driver functions directly from Windows applications created in Microsoft Visual Studio, for example. The appropriate CAN driver for the device must be installed. The following B&R CAN drivers are supported: - B&R CAN driver (CC770) - B&R CAN driver (SJA1000) ---------------------------------------------------------------- Version 1.3 / 2017-12-15 / PAM ---------------------------------------------------------------- Changes - Updated with Windows CAN driver technical description V3.4: * Updated company name and logo. * Added support for 5ACCIF02.CANE-000 on APC3100 and PPC3100. * Added support for 5ACCIF01.ICAN-C00 on APC2200 and PPC2200. * Added support for 5ACCIF01.ICAN-000 on APC2200 and PPC2200. |