X20DO4529

Short description
I/O module 4 digital outputs 30 VDC / 115 VAC, outputs single-channel isolated
General information
B&R ID code 0x20D9
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator
Power consumption
Bus 0.8 W
Internal I/O -
Additional power dissipation caused by actuators (resistive) [W] +0.3
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
EAC Yes
KC Yes
Digital outputs
Variant Relay / Changeover contact
Channels are single-channel isolated.
Nominal voltage 30 VDC / 115 VAC
Max. voltage 125 VAC
Switching voltage Max. 110 VDC / 125 VAC
Rated frequency DC / 45 to 63 Hz
Nominal output current 1 A at 30 VDC / 0.5 A at 115 VAC
Total nominal current 4 A at 30 VDC / 2 A at 115 VAC
Actuator power supply External
Inrush current Max. 2 A (per channel)
Contact resistance 75 mΩ at 6 VDC / 1 A
Switching delay
0 → 1 ≤4 ms
1 → 0 ≤4 ms
Insulation voltages
Channel - Bus Tested at 1500 VAC
Channel - Channel Tested at 1000 VAC
Service life
Electrical Min. 100 x 10³ ops.
Mechanical Min. 50 x 106 ops. (3 Hz)
Switching capacity
Minimum 0.01 mA / 10 mV DC
Maximum 30 W / 62.5 VA
Protective circuit
Internal None
External
AC RC combination or VDR
DC Inverse diode, RC combination or VDR
Electrical properties
Electrical isolation Channel isolated from channel, bus and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO4529
Description:
  • 4 digital outputs
  • Relay module for 115 VAC
  • 4 change over contacts
  • Single-channel isolated outputs

The module is equipped with 4 relay outputs.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20DO4529) EXE / 849 KB
V3.0 HW Upgrade (X20DO4529) EXE / 396 KB
V3.0 HW Upgrade (X20DO4529) EXE / 1 MB
V4.0 HW Upgrade (X20DO4529) EXE / 809 KB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 2 MB
BV Type Approval Certificate - X20 PDF / 556 KB
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 758 KB
Lloyds Register PDF / 502 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20DO4529 PDF / 213 KB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo