Please choose country and language

B&R presents a new generation of X20 controllers with Intel Apollo Lake I processors. The new controllers are distinguished by significantly higher performance, additional RAM and integrated onboard flash memory. In addition, this generation of controllers supports OPC UA over TSN and can be used as a field-level master in corresponding networks.

  • Highlights
  • Supports OPC UA over TSN
  • Broad power spectrum
  • With or without CompactFlash

The new controller generation offers considerably more processing power than older X20 generations with the same compact design. The controllers are equipped with high-speed Intel processors and enable cycle times as fast as 100 µs. They also offer a large L2 cache, a faster floating point unit (FPU) and faster RAM access for optimal command processing.

Integrated flash memory

The new X20 controller generation has integrated flash memory. This allows them to be optionally operated without a CompactFlash card. In this case, the integrated flash drive replaces the functionality of the CompactFlash card.

As with all X20 controllers, up to 250 I/O modules can be connected directly to the controllers and line up seamlessly. The entire system saves a large amount of space in the control cabinet. Even with its compact design, the controller has a built-in power supply for itself and the connected I/O modules.

POWERLINK, TSN-enabled standard Ethernet, CAN, RS232 and USB are available as integrated interfaces. Additional interfaces can be added via interface modules.

X20 PLCs

X20CP3684
X20CP1684

X20CP3685
X20CP1685

X20CP3686X
X20CP1686X

CPU

0.4 GHz (comp.)

0.8 GHz

1.3 GHz

Fastest cycle time

400 μs

200 μs

100 μs

RAM

512 MB

1 GB

Non-volatile RAM

1 MB

Integrated flash memory

1 GB

2 GB

Removable memory

Via USB flash memory and CompactFlash

Ethernet

1x 10/100/1000BASE-T (TSN)

POWERLINK

OPC UA over TSN

USB 2.0

2x

Interface slots

3x/1x

3x/1x

3x/1x

RTC buffer time

Battery backed

Please choose country and language

B&R Logo

Please choose country

B&R Logo