8LSN

General information

8LSN

C-UR-US listed

Yes

UL file number

E235396

Electrical properties

8LSN

Mains input voltage on the servo drive

3x 400 VAC ... 3x 480 VAC ±10%

Power connection:

Encoder connection:

Single-cable solution (hybrid):

speedtec system circular connector, size 1 (straight / angled swivel)

speedtec system circular connector (size 1) or itec system

htec circular connector with speedtec system, size 1

Thermal properties

8LSN

Insulation class of the isolation system per
EN 60034-1

F

Cooling method per EN 60034-6 (IC code)

Self-cooling, free circulation surface cooling (IC4A0A0)

Thermal motor protection per EN 60034-11

Maximum winding temperature is 155°C (limited by the thermal motor protection in the ACOPOS servo drive or in the ACOPOSmulti drive system to 110°C with EnDat feedback and 130°C with resolver feedback)

KTY83-110 (up to revision C7) / AM-LPTC1000 (revision C8/C9)

Mechanical properties

8LSN

Vibration severity per EN 60034-14

Vibration severity level AValid for all motors with an axis height greater than 56 mm.

Bearing service life calculation

DIN ISO 281

Center hole per DIN 332

Form F

Eye bolt

Not available for 8LSN

Shaft end per DIN 748

Form E

Oil seal per DIN 3760

Form A

Key and keyway per DIN 6885-1

Form A keys, form N1 keyway

Balancing of shaft per DIN ISO 8821

Shaft and fitment key convention

Mounting flange per DIN 42948

Form A

Radial runout, concentricity and axial runout of mounting flange per DIN 42955

Tolerance R

Coating:

Name:

Color:

Water-based coating

98160 *IDROLIN/E SM SEMIOPACO NERO RAL 9005-C.452

RAL 9005 flat; shaft end and flange front metallic glossy

Operating conditions

8LSN

Rating class, operating mode per EN 60034-1

S1 - Continuous operation

Ambient temperature during operation

-15°C to +40°C

Reduction of nominal and stall current as well as nominal and stall torque at temperatures above 40°C

10% per 10°C

Max. ambient temperature during operation

+55°CContinuous operation of the servo motors at an ambient temperature of +40°C to max. +55°C is possible, but this results in premature aging.

Reduction of nominal and stall current as well as nominal and stall torque at installation elevations starting at 1,000 m above sea level

5% per 1000 m

Max. installation elevationRequirements that go beyond this must be arranged with B&R.

2000 m

Max. flange temperature

65°C

Degree of protection per EN 60034-5 (IP code):

Degree of protection with optional oil seal (DIN 3760):

IP64For IP64, the motor must be mounted with the mounting flange and this mounting must correspond at least to IP64 protection. Otherwise, only IP54 applies instead of IP64.

IP65

Type of construction and mounting arrangement per EN 60034-7 (IM code)

Horizontal, motor shaft aligned horizontally (IM 3001)

Vertical, motor standing on the machine (IM 3011)

Vertical, motor hanging on the machine (IM 3031)With the IM 3031 type of construction and mounting arrangement (vertical, motor hanging on the machine), there is a risk of production fluids or oils penetrating the motor on the flange side. Motors or motor-gearbox combinations that should be used with this mounting arrangement must therefore have at least IP65 protection on the flange side.

Storage and transport conditions

8LSN

Storage temperature

-20 to +60°C

Relative humidity during storage

Max. 90%, non-condensing

Transport temperature

-20 to +60°C

Relative humidity during transport

Max. 90%, non-condensing

Please choose country and language

B&R Logo