The continuing reduction of control cabinets in particular is increasing the need for input stations that can be installed flexibly. Fully enclosed panels with IP65 protection offer decisive advantages when it comes to positioning operator terminals at the most convenient locations on the machine. For this reason, completely enclosed Automation Panel and Panel PC variants are available for mounting on swing arm systems.
Accessories
Panels
Link modules
Mounting units
Flanges
Handles
Documentation
Single-touch panels
For applications that need to be compatible with existing systems, 4:3 panels with analog resistive touch screens are also available. This makes it possible to upgrade to the latest PC platform while continuing to use HMI applications at their current resolution so that no software changes are required.
Highlights
- 4:3 formats from 15" XGA to 19" SXGA
- Analog resistive single-touch screen
- Connections for DVI, SDL and SDL3
- High-quality, scratch-resistant housing without dirt-collecting edges
- Optionally available with handles
- Glove operation possible
- Flexible installation on top or bottom
Cables are installed through the swing arm system and connected to an easily accessible area with IP65 protection, which makes it possible to use inexpensive standard cables. The installed panel is wired directly on the swing arm. Setting up the device is done in the same modular way as mounted devices. Customers who opt for Smart Display Link 3, the latest generation of B&R display transmission technology, benefit from slim RJ45 connectors, which are perfect for the restricted space available in swing arms.
4:3 | ||
---|---|---|
Diagonal | 15" | 19" |
Resolution | 1024 x 768 | 1280 x 1024 |
Touch screen | Analog resistive | Analog resistive |
SDL/SDL3 | ✓ | ✓ |
Operating and switching elements | - | - |
Front USB | - | - |
Orientation | Landscape | Landscape |
Power supply | 24 VDC | 24 VDC |