General information
Certifications
CE Yes
UKCA Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 1.27
Nominal power PN [W] 598
Nominal current IN [A] 1.31
Stall torque M0 [Nm] 1.4
Stall current I0 [A] 1.42
Maximum torque Mmax [Nm] 4.5
Maximum current Imax [A] 6
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 13.9
Stator inductance L2ph [mH] 27
Electrical time constant tel [ms] 1.94
Thermal time constant ttherm [min] 31
Moment of inertia J [kgcm2] 0.38
Weight without brake m [kg] 2.2
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0.6
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1016
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder D9 2.2 inductive multi-turn
Shaft end Smooth shaft
Material number:
8LSAA2.D9045S000-3
Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm, all torque: 1.4 Nm, without holding brake, smooth shaft, angled swivel connector (single-cable solution), centering diameter 60 mm, j6 fit flange size 70 mm, self-cooling, construction type A, IP64 protection, without oil seal 560 VDC, D9 2.2 ind. multi-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSAA2.D9045S000-3) EXE / 610 KB
V6.0 DT Upgrade (8LSAA2.D9045S000-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo