General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cURus E360421 Servo and stepper motors - Component |
Motor
Nominal speed nN [rpm] | 6000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 1.6 |
Nominal power PN [W] | 1005 |
Nominal current IN [A] | 2.2 |
Stall torque M0 [Nm] | 2.3 |
Stall current I0 [A] | 3.2 |
Maximum torque Mmax [Nm] | 9.2 |
Maximum current Imax [A] | 13.6 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 0.73 |
Voltage constant KE [V/1000 rpm] | 43.98 |
Stator resistance R2ph [Ω] | 3.02 |
Stator inductance L2ph [mH] | 15.6 |
Electrical time constant tel [ms] | 5.1 |
Thermal time constant ttherm [min] | 34 |
Moment of inertia J [kgcm2] | 0.9 |
Weight without brake m [kg] | 4.4 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 1.09 |
Moment of inertia of brake JBr [kgcm2] | 0.38 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Options
Connection type | Single-cable solution |
Connection direction | Swivel, SCS |
Encoder | DB 2.2 inductive 32-line multi-turn |
Shaft end | Key |
Material number:
8LSA35.DB060S100-3Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LSA35.DB060S100-3) | EXE / 610 KB | |
V6.0 DT Upgrade (8LSA35.DB060S100-3) | EXE / 583 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |