General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Material number:
5AC901.HS01-00
Description:

The 5AC901.HS01-00 heat sink has cooling fins and heat pipes for improved heat dissipation. It is only used together with system units that do not have fan kits.

Mandatory Accessories
CPU boards
5PC900.TS77-01 CPU board Intel Core i7 3612QE 2.1 GHz - Quad core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-02 CPU board Intel Core i7 3555LE 2.5 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-03 CPU board Intel Core i7 3517UE 1.7 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-04 CPU board Intel Core i5 3610ME 2.7 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-05 CPU board Intel Core i3 3120ME 2.4 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-06 CPU board Intel Core i3 3217UE 1.6 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-07 CPU Board Intel Celeron 847E 1.1 GHz - Dual core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-08 CPU Board Intel Celeron 827E 1.4 GHz - Single core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-09 CPU Board Intel Celeron 1020E 2.2 GHz - Dual core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations
5PC900.TS77-10 CPU Board Intel Celeron 1047UE 1.4 GHz - Dual core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB

Please choose country and language

B&R Logo