General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
Bootloader Embedded AMI BIOS
Processor
Type Intel Core i5-6440EQ
Clock frequency 2700 MHz
Number of cores 4
Architecture 14 nm
Thermal design power (TDP) 45 W
Intel Smart Cache 6 MB
External bus DMI3, 8 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology 2.0
Intel Hyper-Threading Technology No
Intel vPro Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel QM170
Trusted Platform Module TPM 2.0
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Number of memory channels 2
Type DDR4
Memory size Max. 32 GB
Max. memory bandwidth 34.1 GB/s
Graphics
Controller Intel HD Graphics 530
Max. dynamic graphics frequency 1 GHz
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.4
Resolution
DVI Resolution up to 1920 x 1200 (WUXGA)
RGB 350 MHz RAMDAC, resolution up to 2048 x 1536 @ 75 Hz (QXGA)
DisplayPort Version 1.2, resolution up to 4K
Mass memory management 4x SATA
Power management ACPI 5.0 with battery support
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Material number:
5PC900.TS17-00
Description:
CPU board Intel Core i5 6440EQ - Quad core - QM170 chipset - 2.7 GHz active - For APC910
Mandatory Accessories
Heat sink
5AC901.HS00-01 APC910 active heat sink QM170/HM170
Main memory
5MMDDR.016G-04 SO-DIMM DDR4, 16384 MB
5MMDDR.4096-04 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-04 SO-DIMM DDR4, 8192 MB
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (5PC900.TS17-00) EXE / 252 KB
BIOS Version (Date) Download
BIOS Upgrade QM170/CM236 ZIP / 7 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 407 KB
ADI driver User's Manual (Win10 2016 64-Bit) PDF / 358 KB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
HMI Service Center User's manual PDF / 595 KB
Industrie PCs Benchmark user's manual (GPOS) PDF / 6 MB
Driver Version (Date) Download
ADI driver universal (Win10 2016 64-bit) ZIP / 4 MB
ADI driver universal (Win10 64-bit) ZIP / 5 MB
AHCI/RAID driver QM170/HM170/CM236 (WES7 64-bit, Win10 64-bit) ZIP / 2 MB
AHCI/RAID driver QM170/HM170/CM236 + tools (Win7 64-bit, Win10 64-bit) ZIP / 15 MB
Chipset driver QM170/HM170/CM236 (WES7 32/64-bit, Win10 64-bit) ZIP / 3 MB
Ethernet driver QM170/HM170/CM236 (WES7 64-bit, Win10 64-bit) EXE / 56 MB
Graphics driver QM170/HM170/CM236 (WES7 64-bit, Win10 64-bit) EXE / 244 MB
USB 3.0 driver QM170/HM170 (WES7 32/64-bit) ZIP / 5 MB
Tools / Utilities / Examples Version (Date) Download
HMI Service Center Maintenance ZIP / 372 KB
HMI Service Center Update Paket ZIP / 474 MB

Please choose country and language

B&R Logo