Beschreibung
Smart devices such as tablets, smartphones, etc. are considered perfect examples of technology with ultimate usability. Unsurprisingly, operators of industrial machines and systems – and therefore also manufacturers of such equipment – desire nothing less when interacting with the machinery they use every day. With mapp View, B&R now offers access to web technology that can be used to develop HMI systems for B&R automation applications. Application engineers can use mapp View to create powerful and intuitive HMI solutions. The web technology used here is encapsulated with mapp View. Learning a broad field of technology is not necessary. HMI developers can focus entirely on creating a solution for the task at hand.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim).
Up to two live sessions are planned every day. Afterwards you will receive exercises. Your tutor will be available in the chat at agreed times. Use the chat capabilities to share your experiences with other participants. Schedule about 3 - 4 hours per day.
Learning objectives and content
Day | Topic | Details |
---|---|---|
Day 1 | New features | Present new features available in the last mappview updates and probably not known by experienced user who did the training long ago |
Tips and tricks |
| |
Day 2 | Service and Diagnostics Tools |
|
Optimization techniques and evaluation | Review of some of the techniques available to improve the performance of a visualization programmed in mappView in relation to
|
Vorausgesetzte Seminare
SRL210 – Remote Lecture: Automation Studio Basics
Mit Automation Studio werden alle Steuerungskomponenten von B&R konfiguriert und programmiert. Einen Überblick über alle Produktgruppen, die Erstinbetriebnahme einer Steuerung, die Funktionsweise der Laufzeitumgebung, sowie das Erkennen der integrierten Konfigurations- und Diagnosemöglichkeiten sind entscheidend.
Lernziele und Inhalte
- B&R Firmenpräsentation
- Philosophie und Produkte von B&R
- Bedienung von Automation Studio
- Verwendung des integrierten Hilfesystems
- Aufbau einer Onlineverbindung zur Steuerung
- Erstinstallation einer Steuerung
- Projektieren der Hardwarekonfiguration
- Arbeiten mit den Text- und Tabelleneditoren
- Funktionen und Konfigurationsmöglichkeiten von Automation RuntimeAutomation Runtime ist das Steuerungsbetriebssystem, welches auf allen B&R Steuerungen läuft.
- Laufzeit- und Hochlaufverhalten der Steuerung
- Anwendung der integrierten Diagnosemöglichkeiten
- Überblick der angebotenen Programmiersprachen
Bereitgestellte Unterlagen
SRL611 – Remote Lecture: Visualisierungen mit mapp View erstellen
Mithilfe von mapp View können leistungsstarke Visualisierungen erstellt werden.
Jeder Automatisierungstechniker kann schnell und einfach eine übersichtliche Visualisierung in Automation Studio gestalten. Es stehen integrierte Visualisierungs-Bausteine, sogenannte Widgets, zur Verfügung, die alle Funktionen einer Maschinen-Benutzeroberfläche abdecken. Die Widgets werden per Drag-and-drop auf die gewünschte Seite gezogen und dort direkt parametriert.
Remote Lectures werden online durchgeführt. Sie erhalten eine Einladung zum virtuellen Klassenzimmer von Microsoft Teams. Dafür kann eine zusätzliche Registrierung Ihrerseits erforderlich sein.
Für die Teilnahme benötigen Sie einen PC mit Webbrowser, ein Mikrophon und Lautsprecher (z. B. USB-Headset). Ein zweiter Bildschirm sowie eine Webcam werden empfohlen, sind aber nicht zwingend erforderlich. Eine stabile Internetverbindung wird vorausgesetzt.
Alle Übungen werden auf der Automation Runtime Simulation (ArSim) durchgeführt.
Jeden Tag sind bis zu zwei Live-Sessions geplant. Im Anschluss erhalten Sie Übungsaufgaben. Ihr Tutor steht Ihnen zu vereinbarten Zeiten im Chat zur Verfügung. Nutzen Sie die Chat Möglichkeiten um mit anderen Lernende Erfahrungen auszutauschen. Planen Sie ca. 3 - 4 Stunden je Tag ein.
Lernziele und Inhalte
- Konzept von mapp View
- Seitenerstellung und Navigation
- Optische Gestaltung und Mediendateien
- Datenanbindung mit OPC UA
- Benutzer-Rollen-System und Lokalisierung
- Ereignisse und Aktionen
- Dialoge und MessageBoxen
- Dynamisierung in der Visualisierung
- Multi Client - Multi User
- Diagnosewerkzeuge und Performanceanalyse
- Darstellung von Daten mit Diagrammen
- Erstellen von kundenspezifischen Widgets
Bereitgestellte Unterlagen
TM671 – Erstellen leistungsfähiger mapp View Visualisierungen |
Bestellnummer
SRL671.2E
Jetzt anmelden Für Preisauskünfte steht Ihnen Ihr Vertriebsmitarbeiter zur Verfügung
Seminarort
B&R Online (ES)
Remote Lecture
Spanien
Veranstalter
B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
Spanien
Seminarkenndaten
Von: 20.02.2025
Beginn: 09:00
Bis: 21.02.2025
Ende: 13:00
Dauer:
2 Tage
Sprache: Spanisch