DWL@DWL10000067062
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
3.4.0 | EN | Windows10 | 06.07.2023 | 1 MB | ZIP | ADI_.NET_SDK_3.4.0.zip |
Popis |
ADI .NET SDK This software can be used to access B&R Automation Device Interface (ADI) functions directly from .NET applications created using Microsoft Visual Studio. It can be used, for example, to set LEDs or change the brightness setting on a B&R Automation Panel. The appropriate ADI driver for the device must be installed. The programming languages Visual Basic and Visual C# are supported. Updated for universal ADI driver version 3.1.0: - Added support for SDL4 on the APC4100. - Added support for APC4100. - Removed support for APC2100 and PPC2100. - Hardwarevalue.NumberOfSupportedPanels can be used to query the maximum number of supported Automation Panels of the B&R device. Changes - Samples are signed from now on to prevent false positives from antivirus programs. - Renamed "Automation PC mobile 3100" to "Automation PC 3100 mobile". - Added note about exiting ADI applications for the download and upload functions. - Added note about automatic panel locking for AdiLockPanel. - Added support for Microsoft Visual Studio 2022. - Removed support for Microsoft Visual Studio 2012. - Removed support for Microsoft Visual Studio 2013. - Removed support for Microsoft Visual Studio 2015. - Removed support for Microsoft Visual Studio 2017. - Added support for Windows 10 IoT Enterprise 2021 LTSC. - Removed support for Windows 10 IoT Enterprise 2016 LTSB. - Migration from .NET 4.0 to .NET 4.6.2 as support for .NET 4.0 was discontinued on 2016-01-12. - Removed help documentation in MS Help Viewer format (.MSHC). - Removed code snippets. |