DWL@DWL10000019780
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
5.4.0 | EN | Windows10 | 06.07.2023 | 5 MB | ZIP | ADI_Development_Kit_5.4.0.zip |
Popis |
ADI Development Kit This software can be used to access B&R Automation Device Interface (ADI) functions directly from Windows applications created in programs such as Microsoft Visual Studio. It can be used, for example, to set LEDs or change the brightness setting on a B&R Automation Panel. The appropriate ADI driver for the device must be installed. Updated for universal ADI driver version 3.1.0: - Added support for SDL4 on the APC4100. - Added support for APC4100. - Removed support for APC2100 and PPC2100. - ADI_HARDWARE_NUMBER_OF_SUPPORTED_PANELS can be used to query the maximum number of supported Automation Panels of the B&R device. Changes - Samples are signed from now on to prevent false positives from antivirus programs. - Renamed "Automation PC mobile 3100" to "Automation PC 3100 mobile". - Added note about exiting ADI applications for the download and upload functions. - Added note about automatic panel locking for AdiLockPanel. - Updated sample programs to Visual Studio 2019. - Added support for Windows 10 IoT Enterprise 2021 LTSC. - Removed support for Windows 10 IoT Enterprise 2016 LTSB. |