DWL@DWL10000780014

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.5.1.0 * 08.05.2024 6 MB EXE AS4_HW_X90CP174.48-S1.exe
Popis V4.9 HW Upgrade (X90CP174.48-S1)

Revision information X90CP174.48-S1

Version 1.5.1.0:

ID: 786030
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(54)

Version 1.2.0.0:

ID: 779390
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780695
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter" Register was not reset to zero after reboot.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 2\60703_1.fp(54)

Version 1.1.3.0:

ID: 761670 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 761730 / Support ID: 400249041
Register description of the sensor supply corrected
Value "1" was stated as "not OK", which is incorrect
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.1.2.0:

ID: 743050 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.1.1.0:

ID: 729155
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729205 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.1.0.0:

ID: 704465 / Support ID: 400335624
DisableAB encoder on channel 2 when ABR is configured on channel 1.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 717915
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.0.4.0:

ID: 694795
Support data point StorageWear, wear level of storage mediumstarting from AR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694815
Support for automatic DNA configuration from AS 4.9.1
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.0.3.0:

ID: 590240
First Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\60703_1.fp(52)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.2.0.0 * 26.03.2024 6 MB EXE AS4_HW_X90CP174.48-S1.exe
Popis V4.9 HW Upgrade (X90CP174.48-S1)

Revision information X90CP174.48-S1

Version 1.2.0.0:

ID: 779390
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780695
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter"Register was not reset to zero after reboot.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\60703_1.fp(54)

Version 1.1.3.0:

ID: 761670 / Support ID: 400392864
X2X bus output cycle trigger error correction
TheX2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 761730 / Support ID: 400249041
Register description of the sensor supply corrected
Value "1" was stated as "not OK", which is incorrect
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.1.2.0:

ID: 743050 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.1.1.0:

ID: 729155
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

ID: 729205 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.1.0.0:

ID: 704465 / Support ID: 400335624
Disable AB encoder on channel 2 when ABR is configured on channel 1.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 717915
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.0.4.0:

ID: 694795
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694815
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\60703_1.fp(52)

Version 1.0.3.0:

ID: 590240
First Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\60703_1.fp(52)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo